Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09362700 | N/A PCI Procal Inc. PDCE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09362701 | N/A PCI Procal Inc. PDCE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09362702 | N/A PCI Procal Inc. PDCE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09362703 | N/A PCI Procal Inc. PDCE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 08091646 | N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 07147702 | N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7510 in |
| 09362805 | N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 07147703 | N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 786 lbf | Radial Static Load Capacity N/A 467 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7510 in |
| 09362806 | N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09362781 | N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 07147704 | N/A PCI Procal Inc. PTRE Series 1.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.2500 in | Roller Width N/A 0.8100 in |
| 09362807 | N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09362782 | N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 07147705 | N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 852 lbf | Radial Static Load Capacity N/A 605 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 09362808 | N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09362783 | N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 04226675 | N/A PCI Procal Inc. PTRE Series 1.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 1.1300 in |
| 09362809 | N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 08216889 | N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 02869097 | N/A PCI Procal Inc. PTRE Series 1.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1688 lbf | Radial Static Load Capacity N/A 1321 lbf | Roller Diameter N/A 1.7500 in | Roller Width N/A 1.1300 in |
| 09362784 | N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.3200 in |
| 09362810 | N/A PCI Procal Inc. PTRE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.6300 in |
| 09362811 | N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 09362786 | N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2136 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |
| 07147707 | N/A PCI Procal Inc. PTRE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 2611 lbf | Radial Static Load Capacity N/A 2064 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.6300 in |