Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395576 | N/A PCI Procal Inc. HPDC-R Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395593 | N/A PCI Procal Inc. HPDC-R-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 18592 lbf | Radial Static Load Capacity N/A 24279 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09395586 | N/A PCI Procal Inc. HPDC-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395577 | N/A PCI Procal Inc. HPDC-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395594 | N/A PCI Procal Inc. HPDC-R-H Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09395587 | N/A PCI Procal Inc. HPDC-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395578 | N/A PCI Procal Inc. HPDC-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395595 | N/A PCI Procal Inc. HPDC-R-H Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09395588 | N/A PCI Procal Inc. HPDC-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395579 | N/A PCI Procal Inc. HPDC-R Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09395596 | N/A PCI Procal Inc. HPDC-R-H Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 07007478 | N/A PCI Procal Inc. HPDC-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395580 | N/A PCI Procal Inc. HPDC-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395597 | N/A PCI Procal Inc. HPDC-R-H Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09395589 | N/A PCI Procal Inc. HPDC-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395581 | N/A PCI Procal Inc. HPDC-R Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395598 | N/A PCI Procal Inc. HPDC-R-H Series 5.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 71000 lbf | Radial Static Load Capacity N/A 104700 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09395590 | N/A PCI Procal Inc. HPDC-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395582 | N/A PCI Procal Inc. HPDC-R Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395599 | N/A PCI Procal Inc. HPDC-R-H Series 6.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 102000 lbf | Radial Static Load Capacity N/A 155500 lbf | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09395591 | N/A PCI Procal Inc. HPDC-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395600 | N/A PCI Procal Inc. HPDC-R-H Series 7.0000 Inch (in) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 132400 lbf | Radial Static Load Capacity N/A 204800 lbf | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 09395818 | N/A PCI Procal Inc. MPTR Series 150 Millimeter (mm) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35730 lbf | Radial Static Load Capacity N/A 35730 lbf | Roller Diameter N/A 150 mm | Roller Width N/A 74.40 mm |
| 09395819 | N/A PCI Procal Inc. MPTR Series 200 Millimeter (mm) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 35730 lbf | Radial Static Load Capacity N/A 35730 lbf | Roller Diameter N/A 200 mm | Roller Width N/A 74.40 mm |
| 06125999 | N/A PCI Procal Inc. MPTR Series 40 Millimeter (mm) Roller Diameter Flat Cam Follower | Radial Dynamic Load Capacity N/A 2649 lbf | Radial Static Load Capacity N/A 2649 lbf | Roller Diameter N/A 40 mm | Roller Width N/A 26 mm |