Item # |
Item Name |
Roller Diameter |
Roller Width |
Stud Diameter |
Stud Length |
|---|---|---|---|---|---|
| 00095896 | N/A Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 0.6875 in | Roller Width N/A 0.4375 in | Stud Diameter N/A | Stud Length N/A 0.7500 in |
| 00140689 | N/A Smith Bearing 16 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 16 mm | Roller Width N/A 6 mm | Stud Diameter N/A 6 mm | Stud Length N/A 16 mm |
| 00124362 | N/A Smith Bearing 16 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 16 mm | Roller Width N/A 6 mm | Stud Diameter N/A 6 mm | Stud Length N/A 16 mm |
| 00140691 | N/A Smith Bearing 19 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 19 mm | Roller Width N/A 8 mm | Stud Diameter N/A 8 mm | Stud Length N/A 20 mm |
| 00124380 | N/A Smith Bearing 19 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 19 mm | Roller Width N/A 8 mm | Stud Diameter N/A 8 mm | Stud Length N/A 20 mm |
| 05942517 | N/A Smith Bearing 22 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 22 mm | Roller Width N/A 10 mm | Stud Diameter N/A 10 mm | Stud Length N/A 23 mm |
| 00124398 | N/A Smith Bearing 22 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 22 mm | Roller Width N/A 10 mm | Stud Diameter N/A 10 mm | Stud Length N/A 23 mm |
| 00140694 | N/A Smith Bearing 26 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 26 mm | Roller Width N/A 10 mm | Stud Diameter N/A 10 mm | Stud Length N/A 23 mm |
| 00124421 | N/A Smith Bearing 26 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 26 mm | Roller Width N/A 10 mm | Stud Diameter N/A 10 mm | Stud Length N/A 23 mm |
| 00140696 | N/A Smith Bearing 30 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 30 mm | Roller Width N/A 12 mm | Stud Diameter N/A 12 mm | Stud Length N/A 25 mm |
| 00124440 | N/A Smith Bearing 30 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 30 mm | Roller Width N/A 12 mm | Stud Diameter N/A 12 mm | Stud Length N/A 25 mm |
| 00140698 | N/A Smith Bearing 32 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 32 mm | Roller Width N/A 12 mm | Stud Diameter N/A 12 mm | Stud Length N/A 25 mm |
| 00124457 | N/A Smith Bearing 32 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 32 mm | Roller Width N/A 12 mm | Stud Diameter N/A 12 mm | Stud Length N/A 25 mm |
| 00140700 | N/A Smith Bearing 35 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 35 mm | Roller Width N/A 16 mm | Stud Diameter N/A 16 mm | Stud Length N/A 32.50 mm |
| 00126651 | N/A Smith Bearing 35 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 35 mm | Roller Width N/A 16 mm | Stud Diameter N/A 16 mm | Stud Length N/A 32.50 mm |
| 00140702 | N/A Smith Bearing 40 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 40 mm | Roller Width N/A 18 mm | Stud Diameter N/A 18 mm | Stud Length N/A 36.50 mm |
| 00126669 | N/A Smith Bearing 40 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 40 mm | Roller Width N/A 18 mm | Stud Diameter N/A 18 mm | Stud Length N/A 36.50 mm |
| 00140704 | N/A Smith Bearing 47 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 47 mm | Roller Width N/A 20 mm | Stud Diameter N/A 20 mm | Stud Length N/A 40.50 mm |
| 00126683 | N/A Smith Bearing 47 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 47 mm | Roller Width N/A 20 mm | Stud Diameter N/A 20 mm | Stud Length N/A 40.50 mm |
| 00140706 | N/A Smith Bearing 52 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 52 mm | Roller Width N/A 20 mm | Stud Diameter N/A 20 mm | Stud Length N/A 40.50 mm |
| 00126697 | N/A Smith Bearing 52 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 52 mm | Roller Width N/A 20 mm | Stud Diameter N/A 20 mm | Stud Length N/A 40.50 mm |
| 00149158 | N/A Smith Bearing 62 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 62 mm | Roller Width N/A 24 mm | Stud Diameter N/A 24 mm | Stud Length N/A 49.50 mm |
| 00126715 | N/A Smith Bearing 62 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 62 mm | Roller Width N/A 24 mm | Stud Diameter N/A 24 mm | Stud Length N/A 49.50 mm |
| 00149230 | N/A Smith Bearing 72 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 72 mm | Roller Width N/A 24 mm | Stud Diameter N/A 24 mm | Stud Length N/A 49.50 mm |
| 00138858 | N/A Smith Bearing 72 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower | Roller Diameter N/A 72 mm | Roller Width N/A 24 mm | Stud Diameter N/A 24 mm | Stud Length N/A 49.50 mm |