Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04428880 | N/A INA (Schaeffler) SL18 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 121000 lbf | Outside Diameter N/A 240 mm | Overall Width N/A 60 mm |
| 00139109 | N/A INA (Schaeffler) SL01 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 23200 lbf | Outside Diameter N/A 100 mm | Overall Width N/A 30 mm |
| 00139037 | N/A INA (Schaeffler) SL01 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 53000 lbf | Outside Diameter N/A 200 mm | Overall Width N/A 40 mm |
| 04507237 | N/A INA (Schaeffler) 811 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A | Outside Diameter N/A 145 mm | Overall Width N/A 25 mm |
| 00139451 | N/A INA (Schaeffler) SL04 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 92000 lbf | Outside Diameter N/A 180 mm | Overall Width N/A 80 mm |
| 00139372 | N/A INA (Schaeffler) SL04 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 11700 lbf | Outside Diameter N/A 55 mm | Overall Width N/A 34 mm |
| 00139057 | N/A INA (Schaeffler) SL01 Series 300 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 300 mm | Dynamic Load Rating N/A 184000 lbf | Outside Diameter N/A 380 mm | Overall Width N/A 80 mm |
| 00139368 | N/A INA (Schaeffler) SL04 Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 10200 lbf | Outside Diameter N/A 47 mm | Overall Width N/A 30 mm |
| 00139413 | N/A INA (Schaeffler) SL04 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 46500 lbf | Outside Diameter N/A 125 mm | Overall Width N/A 60 mm |
| 00139131 | N/A INA (Schaeffler) SL01 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 61000 lbf | Outside Diameter N/A 190 mm | Overall Width N/A 50 mm |
| 01543822 | N/A INA (Schaeffler) 893 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A | Outside Diameter N/A 135 mm | Overall Width N/A 36 mm |
| 01811343 | N/A INA (Schaeffler) SL04 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 14600 lbf | Outside Diameter N/A 62 mm | Overall Width N/A 36 mm |
| 00145167 | N/A INA (Schaeffler) SL18 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 50000 lbf | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02948477 | N/A INA (Schaeffler) SL04 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 18400 lbf | Outside Diameter N/A 68 mm | Overall Width N/A 38 mm |
| 00139240 | N/A INA (Schaeffler) SL02 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 170 mm | Dynamic Load Rating N/A 58000 lbf | Outside Diameter N/A 215 mm | Overall Width N/A 45 mm |
| 00139247 | N/A INA (Schaeffler) SL02 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 190 mm | Dynamic Load Rating N/A 70000 lbf | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 00139306 | N/A INA (Schaeffler) SL02 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 33500 lbf | Outside Diameter N/A 125 mm | Overall Width N/A 35 mm |
| 04729729 | N/A INA (Schaeffler) SL18 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A 166000 lbf | Outside Diameter N/A 200 mm | Overall Width N/A 95 mm |
| 00139322 | N/A INA (Schaeffler) SL02 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 170 mm | Dynamic Load Rating N/A 98000 lbf | Outside Diameter N/A 230 mm | Overall Width N/A 60 mm |
| 01706801 | N/A INA (Schaeffler) SL04 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 100000 lbf | Outside Diameter N/A 200 mm | Overall Width N/A 80 mm |
| 04683064 | N/A INA (Schaeffler) SL18 Series 400 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 133000 lbf | Outside Diameter N/A 500 mm | Overall Width N/A 46 mm |
| 00139041 | N/A INA (Schaeffler) SL01 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 61000 lbf | Outside Diameter N/A 225 mm | Overall Width N/A 45 mm |
| 00139055 | N/A INA (Schaeffler) SL01 Series 280 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 280 mm | Dynamic Load Rating N/A 155000 lbf | Outside Diameter N/A 350 mm | Overall Width N/A 69 mm |
| 00139401 | N/A INA (Schaeffler) SL04 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 38500 lbf | Outside Diameter N/A 110 mm | Overall Width N/A 54 mm |
| 00139365 | N/A INA (Schaeffler) SL04 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 9300 lbf | Outside Diameter N/A 42 mm | Overall Width N/A 30 mm |