Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00139314 | N/A INA (Schaeffler) SL02 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 130 mm | Dynamic Load Rating N/A 58000 lbf | Outside Diameter N/A 180 mm | Overall Width N/A 50 mm |
| 00139146 | N/A INA (Schaeffler) SL01 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 190 mm | Dynamic Load Rating N/A 130000 lbf | Outside Diameter N/A 260 mm | Overall Width N/A 69 mm |
| 00139124 | N/A INA (Schaeffler) SL01 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 44500 lbf | Outside Diameter N/A 150 mm | Overall Width N/A 40 mm |
| 02923856 | N/A INA (Schaeffler) 893 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A | Outside Diameter N/A 140 mm | Overall Width N/A 36 mm |
| 00139887 | N/A INA (Schaeffler) SL18 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 240 mm | Dynamic Load Rating N/A 135000 lbf | Outside Diameter N/A 320 mm | Overall Width N/A 48 mm |
| 00139117 | N/A INA (Schaeffler) SL01 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 33500 lbf | Outside Diameter N/A 125 mm | Overall Width N/A 35 mm |
| 04729726 | N/A INA (Schaeffler) SL18 Series 340 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 89000 lbf | Outside Diameter N/A 420 mm | Overall Width N/A 38 mm |
| 00139335 | N/A INA (Schaeffler) SL02 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 260 mm | Dynamic Load Rating N/A 250000 lbf | Outside Diameter N/A 360 mm | Overall Width N/A 100 mm |
| 00139302 | N/A INA (Schaeffler) SL02 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 23200 lbf | Outside Diameter N/A 100 mm | Overall Width N/A 30 mm |
| 02581539 | N/A INA (Schaeffler) SL04 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 27500 lbf | Outside Diameter N/A 95 mm | Overall Width N/A 46 mm |
| 02945167 | N/A INA (Schaeffler) SL04 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 26500 lbf | Outside Diameter N/A 90 mm | Overall Width N/A 46 mm |
| 02942568 | N/A INA (Schaeffler) SL18 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 49000 lbf | Outside Diameter N/A 150 mm | Overall Width N/A 37 mm |
| 03322333 | N/A INA (Schaeffler) SL02 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 52000 lbf | Outside Diameter N/A 190 mm | Overall Width N/A 40 mm |
| 02296074 | N/A INA (Schaeffler) 893 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A | Outside Diameter N/A 115 mm | Overall Width N/A 30 mm |
| 00139046 | N/A INA (Schaeffler) SL01 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 200 mm | Dynamic Load Rating N/A 72000 lbf | Outside Diameter N/A 250 mm | Overall Width N/A 50 mm |
| 00139409 | N/A INA (Schaeffler) SL04 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 44500 lbf | Outside Diameter N/A 115 mm | Overall Width N/A 54 mm |
| 00139254 | N/A INA (Schaeffler) SL02 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 75000 lbf | Outside Diameter N/A 270 mm | Overall Width N/A 50 mm |
| 00139331 | N/A INA (Schaeffler) SL02 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 162000 lbf | Outside Diameter N/A 300 mm | Overall Width N/A 80 mm |
| 00139119 | N/A INA (Schaeffler) SL01 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 43000 lbf | Outside Diameter N/A 140 mm | Overall Width N/A 40 mm |
| 00139304 | N/A INA (Schaeffler) SL02 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 24500 lbf | Outside Diameter N/A 110 mm | Overall Width N/A 30 mm |
| 00139136 | N/A INA (Schaeffler) SL01 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 92000 lbf | Outside Diameter N/A 210 mm | Overall Width N/A 60 mm |
| 00139237 | N/A INA (Schaeffler) SL02 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 53000 lbf | Outside Diameter N/A 200 mm | Overall Width N/A 40 mm |
| 00139141 | N/A INA (Schaeffler) SL01 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 170 mm | Dynamic Load Rating N/A 98000 lbf | Outside Diameter N/A 230 mm | Overall Width N/A 60 mm |
| 00139139 | N/A INA (Schaeffler) SL01 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 160 mm | Dynamic Load Rating N/A 96000 lbf | Outside Diameter N/A 220 mm | Overall Width N/A 60 mm |
| 00139274 | N/A INA (Schaeffler) SL02 Series 340 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 196000 lbf | Outside Diameter N/A 420 mm | Overall Width N/A 80 mm |