COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
451 - 475 of 712 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

N/A NTN NJ Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ220ET2 N/A 100 mm N/A 180 mm N/A 34 mm
N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2210 N/A 50 mm N/A 90 mm N/A 23 mm
N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2215 N/A 75 mm N/A 130 mm N/A 31 mm
N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2216C3 N/A 80 mm N/A 140 mm N/A 33 mm
N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ222C3 N/A 110 mm N/A 200 mm N/A 38 mm
N/A NTN NJ Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ228 N/A 140 mm N/A 250 mm N/A 42 mm
N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ230 N/A 150 mm N/A 270 mm N/A 45 mm
N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2306G1C3 N/A 30 mm N/A 72 mm N/A 27 mm
N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2308C3 N/A 40 mm N/A 90 mm N/A 33 mm
N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2309C3 N/A 45 mm N/A 100 mm N/A 36 mm
N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2309EG1C4 N/A 45 mm N/A 100 mm N/A 36 mm
N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ230C4 N/A 150 mm N/A 270 mm N/A 45 mm
N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ230G1C3 N/A 150 mm N/A 270 mm N/A 45 mm
N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2310C3 N/A 50 mm N/A 110 mm N/A 40 mm
N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2311C3 N/A 55 mm N/A 120 mm N/A 43 mm
N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2312G1C3 N/A 60 mm N/A 130 mm N/A 46 mm
N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2313 N/A 65 mm N/A 140 mm N/A 48 mm
N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2316 N/A 80 mm N/A 170 mm N/A 58 mm
N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2317EG1C4 N/A 85 mm N/A 180 mm N/A 60 mm
N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2318EG1C3 N/A 90 mm N/A 190 mm N/A 64 mm
N/A NTN NJ Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ232C3 N/A 160 mm N/A 290 mm N/A 48 mm
N/A NTN NJ Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ232C4 N/A 160 mm N/A 290 mm N/A 48 mm
N/A NTN NJ Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2334BHSGRCS1#01 N/A 170 mm N/A 360 mm N/A 120 mm
N/A NTN NJ Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ236C4 N/A 180 mm N/A 320 mm N/A 52 mm
N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ306EG1C3 N/A 30 mm N/A 72 mm N/A 19 mm
451 - 475 of 712 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »