Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03735732 | N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1208EL | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02778234 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU216C2P6 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 01447882 | N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5213EL | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 1-1/2 in |
| 03535354 | N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1209EL | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02194272 | N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1212EL | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 01511252 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU205ET2XC3 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 02288643 | N/A NTN NJ Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ304 | Bore Diameter N/A 20 mm | Outside Diameter N/A 52 mm | Overall Width N/A 15 mm |
| 03547259 | N/A NTN NU Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU238EG1C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 55 mm |
| 01447765 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU226 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 40 mm |
| 00141606 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU212 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 01447702 | N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ213G1C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 03736115 | N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5213EX | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 1-1/2 in |
| 01447658 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU308 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 03736050 | N/A NTN MA Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5207EL | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 1.0625 in |
| 03735844 | N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MUF1306UV | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 19 mm |
| 04787405 | N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ414C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 180 mm | Overall Width N/A 42 mm |
| 02288701 | N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ314 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 01447887 | N/A NTN MA Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5219EL | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 2.1875 in |
| 03077156 | N/A NTN NN30K Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3009KC1NAP4 | Bore Diameter N/A 45 mm | Outside Diameter N/A 75 mm | Overall Width N/A 23 mm |
| 02089528 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU406 | Bore Diameter N/A 30 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 01447666 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU313G1C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03454778 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU208C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02737425 | N/A NTN MA Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5224EX | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 3 in |
| 00070201 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU214G1C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 04404530 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU2224EG1C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 58 mm |