Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01361171 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU316EG1C3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 04300507 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU317C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 04731833 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU317G1C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 01447671 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU318 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 06129498 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU318G1C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 00071420 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU318G1CM | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 02151574 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU319EG1C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 01447672 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU319G1C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 02970395 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU320G1C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 00071648 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU322EG1C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 01447676 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU322G1 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 04729742 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU322G1C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 02280981 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU324EG1C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 55 mm |
| 00071689 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU324G1 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 55 mm |
| 03010177 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU324G1C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 260 mm | Overall Width N/A 55 mm |
| 02288713 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU326 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 02280809 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU326C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 02514250 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU326EG1C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 02243891 | N/A NTN NU Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU332C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 340 mm | Overall Width N/A 68 mm |
| 02165209 | N/A NTN NU Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU336 | Bore Diameter N/A 180 mm | Outside Diameter N/A 380 mm | Overall Width N/A 75 mm |
| 02109233 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU408G1C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 03942728 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU414F1C4NA | Bore Diameter N/A 70 mm | Outside Diameter N/A 180 mm | Overall Width N/A 42 mm |
| 02471816 | N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU424AC5 | Bore Diameter N/A 120 mm | Outside Diameter N/A 310 mm | Overall Width N/A 72 mm |
| 02354758 | N/A NTN TS3 Series 86 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A TS3-NU217V4 | Bore Diameter N/A 86 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 06148516 | N/A NTN TS3 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A TS3-NU2213G1C4P5 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |