Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03735736 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1208TM | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02300264 | N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ319C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 02570175 | N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1213EL | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 03736117 | N/A NTN MA Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1310EL | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02165207 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU204EG1C3 | Bore Diameter N/A 20 mm | Outside Diameter N/A 47 mm | Overall Width N/A 14 mm |
| 02166022 | N/A NTN MR Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1213EL | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 03735859 | N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1307EX | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 01447691 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N320G1 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 03736153 | N/A NTN MA Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5306EL | Bore Diameter N/A 30 mm | Outside Diameter N/A 72 mm | Overall Width N/A 23 mm |
| 01447766 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU226G1 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 40 mm |
| 02109031 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU2204 | Bore Diameter N/A 20 mm | Outside Diameter N/A 47 mm | Overall Width N/A 18 mm |
| 02280792 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU210EG1C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 02300263 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 05091732 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ2209EG1C3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 04235902 | N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N313EG1C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03736087 | N/A NTN MA Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5215EL | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 1.6250 in |
| 02094272 | N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ319G1C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 02288630 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1209TV | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02249701 | N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1307EL | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 01447689 | N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N319 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 01479115 | N/A NTN N Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N326C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 03123792 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NJ310C4 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02955354 | N/A NTN MA Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA5218EHV | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 2.0625 in |
| 03536712 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU2215EG1C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02664126 | N/A NTN MR Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1216EL | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |