Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02109061 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU316C3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 02280877 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU2320EG1C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 73 mm |
| 03489242 | N/A NTN NN30K Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3018KC1NAP4 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 37 mm |
| 02288634 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1309UV | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 00141704 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU312ET2X | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02151572 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU308G1C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 03736065 | N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR5210EL | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 1.1875 in |
| 01447682 | N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N222 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 02280823 | N/A NTN MA Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1307EL | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02151573 | N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N322C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 02280806 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU208G1C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 01447674 | N/A NTN NU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU321C3 | Bore Diameter N/A 105 mm | Outside Diameter N/A 225 mm | Overall Width N/A 49 mm |
| 00141720 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 02858075 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU322C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 00072336 | N/A NTN NN Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3024KC1NAP4 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 00142157 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU313C3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02194231 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU317EG1C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 01447684 | N/A NTN N Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N305 | Bore Diameter N/A 25 mm | Outside Diameter N/A 62 mm | Overall Width N/A 17 mm |
| 02280797 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU309G1C3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 03735717 | N/A NTN MA Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MA1206EL | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 03735731 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1207DAL | Bore Diameter N/A 35 mm | Outside Diameter N/A 2.8359 in | Overall Width N/A 17 mm |
| 00072265 | N/A NTN NN Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NN3016KC1NAP4 | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 34 mm |
| 02280795 | N/A NTN N Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N318G1C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 02789647 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A NU222 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 38 mm |
| 03735929 | N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MR1312EHL | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |