Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum PV Value |
Overall Length |
|---|---|---|---|---|---|
| 00026441 | N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.5313 in | Inside Diameter N/A 1.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026444 | N/A Bunting 1.3750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.5313 in | Inside Diameter N/A 1.3750 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.5000 in |
| 00026449 | N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.6563 in | Inside Diameter N/A 1.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 0.5000 in |
| 00026452 | N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.6563 in | Inside Diameter N/A 1.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026456 | N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.6563 in | Inside Diameter N/A 1.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.2500 in |
| 00026461 | N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.6563 in | Inside Diameter N/A 1.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.5000 in |
| 00026467 | N/A Bunting 1.5000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.6563 in | Inside Diameter N/A 1.5000 in | Maximum PV Value N/A 51000 | Overall Length N/A 2.0000 in |
| 00026471 | N/A Bunting 1.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.7813 in | Inside Diameter N/A 1.6250 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026474 | N/A Bunting 1.6250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.7813 in | Inside Diameter N/A 1.6250 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.5000 in |
| 00026478 | N/A Bunting 1.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.9375 in | Inside Diameter N/A 1.7500 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026482 | N/A Bunting 1.7500 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 1.9375 in | Inside Diameter N/A 1.7500 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.5000 in |
| 00026490 | N/A Bunting 1.8750 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.0625 in | Inside Diameter N/A 1.8750 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026497 | N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.1875 in | Inside Diameter N/A 2.0000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.0000 in |
| 00026502 | N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.1875 in | Inside Diameter N/A 2.0000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.5000 in |
| 00026505 | N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.1875 in | Inside Diameter N/A 2.0000 in | Maximum PV Value N/A 51000 | Overall Length N/A 1.7500 in |
| 00026511 | N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.1875 in | Inside Diameter N/A 2.0000 in | Maximum PV Value N/A 51000 | Overall Length N/A 2.0000 in |
| 00026514 | N/A Bunting 2.0000 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 2.1875 in | Inside Diameter N/A 2.0000 in | Maximum PV Value N/A 51000 | Overall Length N/A 2.5000 in |
| 00037026 | N/A Bunting 4 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 5.5 mm | Inside Diameter N/A 4 mm | Maximum PV Value N/A 51000 | Overall Length N/A 6 mm |
| 00037061 | N/A Bunting 5 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 7 mm | Inside Diameter N/A 5 mm | Maximum PV Value N/A 51000 | Overall Length N/A 5 mm |
| 00037067 | N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 12 mm | Inside Diameter N/A 10 mm | Maximum PV Value N/A 51000 | Overall Length N/A 10 mm |
| 00037072 | N/A Bunting 12 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 14 mm | Inside Diameter N/A 12 mm | Maximum PV Value N/A 51000 | Overall Length N/A 15 mm |
| 00037077 | N/A Bunting 10 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 12 mm | Inside Diameter N/A 10 mm | Maximum PV Value N/A 51000 | Overall Length N/A 15 mm |
| 00037082 | N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 17 mm | Inside Diameter N/A 15 mm | Maximum PV Value N/A 51000 | Overall Length N/A 15 mm |
| 00037087 | N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 17 mm | Inside Diameter N/A 15 mm | Maximum PV Value N/A 51000 | Overall Length N/A 12 mm |
| 00037092 | N/A Bunting 15 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing | Bushing Outside Diameter N/A 17 mm | Inside Diameter N/A 15 mm | Maximum PV Value N/A 51000 | Overall Length N/A 25 mm |