Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01782947 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/29 hp |
| 01782948 | N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 450:1 | Input Power N/A 1/29 hp |
| 01782968 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 7 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/17 hp |
| 01782969 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 14 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/17 hp |
| 01782970 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/17 hp |
| 01782971 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 33 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/17 hp |
| 01782973 | N/A Bodine 146.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 65 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/17 hp |
| 01782974 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 92 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/17 hp |
| 01782975 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 100 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/17 hp |
| 01783004 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 14 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/17 hp |
| 01783005 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/17 hp |
| 01783006 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 65 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/17 hp |
| 01783007 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 92 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/17 hp |
| 01783040 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 3 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/29 hp |
| 01783041 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 5 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/17 hp |
| 01783042 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 11 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/29 hp |
| 01783043 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 18 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/29 hp |
| 01783044 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 36 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/29 hp |
| 01783045 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/29 hp |
| 01783046 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/29 hp |
| 01783047 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/29 hp |
| 01783048 | N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 450:1 | Input Power N/A 1/29 hp |
| 01783087 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 7 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/17 hp |
| 01783088 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 14 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/17 hp |
| 01783089 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/17 hp |