Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 05210418 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 480 in·lb | Gear Ratio N/A 50:1 | Input Power N/A 7/16 hp |
| 05369209 | N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 31 in·lb | Gear Ratio N/A 9.4:1 | Input Power N/A 1/4 hp |
| 05428696 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 200 in·lb | Gear Ratio N/A 172.1:1 | Input Power N/A 1/4 hp |
| 05504056 | N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.48 A | Full Load Torque N/A 34 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/17 hp |
| 05580114 | N/A Bodine 115.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 124 in·lb | Gear Ratio N/A 15:1 | Input Power N/A 3/8 hp |
| 05620008 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 18.00 A | Full Load Torque N/A 660 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 7/16 hp |
| 05647844 | N/A Bodine 115.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 124 in·lb | Gear Ratio N/A 15:1 | Input Power N/A 3/8 hp |
| 05698599 | N/A Bodine 6.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 3/8 hp |
| 05798858 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 165 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 3/8 hp |
| 05840203 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 3/8 hp |
| 05852637 | N/A Bodine 6.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 14.00 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 3/8 hp |
| 05857729 | N/A Bodine 58.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 248 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 3/8 hp |
| 05867509 | N/A Bodine 345.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 43 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 3/8 hp |
| 05905852 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 265 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 3/8 hp |
| 05905940 | N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 83 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 3/8 hp |
| 05906334 | N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 205 in·lb | Gear Ratio N/A 312.4:1 | Input Power N/A 1/4 hp |
| 05908114 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 3/8 hp |
| 06011472 | N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 3/8 hp |
| 06030212 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 265 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 3/8 hp |
| 06048303 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 10.20 A | Full Load Torque N/A 185 in·lb | Gear Ratio N/A 97.5:1 | Input Power N/A 1/4 hp |
| 06159032 | N/A Bodine 58.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 248 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 3/8 hp |
| 06220123 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 165 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 3/8 hp |
| 06255378 | N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 83 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 3/8 hp |
| 06551303 | N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 185 in·lb | Gear Ratio N/A 54.7:1 | Input Power N/A 1/4 hp |
| 06601922 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.80 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 3/8 hp |