Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 06616103 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 10.20 A | Full Load Torque N/A 190 in·lb | Gear Ratio N/A 65.5:1 | Input Power N/A 1/4 hp |
| 06632343 | N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 14.00 A | Full Load Torque N/A 43 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 3/8 hp |
| 06644479 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 14.00 A | Full Load Torque N/A 165 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 3/8 hp |
| 06705575 | N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.70 A | Full Load Torque N/A 31 in·lb | Gear Ratio N/A 9.4:1 | Input Power N/A 1/4 hp |
| 06705576 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.00 A | Full Load Torque N/A 45 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/5 hp |
| 07947566 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 07962458 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 97 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 07993285 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 145 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/4 hp |
| 07995987 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 120 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/20 hp |
| 07995988 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 77 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/20 hp |
| 07995989 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 55 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/20 hp |
| 07995990 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 27 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/20 hp |
| 07995991 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 18 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/20 hp |
| 07995992 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 12 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/20 hp |
| 07995993 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.58 A | Full Load Torque N/A 6 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/20 hp |
| 07995994 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 120 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/19 hp |
| 07995995 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 81 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/19 hp |
| 07995996 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 58 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/19 hp |
| 07995997 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 29 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/19 hp |
| 07995998 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/19 hp |
| 07995999 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 12 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/19 hp |
| 07996000 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.30 A | Full Load Torque N/A 6 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/19 hp |
| 07996001 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 120 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/7 hp |
| 07996002 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 87 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/7 hp |
| 07996003 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 39 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/7 hp |