Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 07996004 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 34 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/7 hp |
| 07996005 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/7 hp |
| 07996006 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.80 A | Full Load Torque N/A 120 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/7 hp |
| 07996007 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.80 A | Full Load Torque N/A 87 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/7 hp |
| 07996008 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.80 A | Full Load Torque N/A 39 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/7 hp |
| 07996009 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.80 A | Full Load Torque N/A 34 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/7 hp |
| 07996010 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.80 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/7 hp |
| 07996011 | N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 205 in·lb | Gear Ratio N/A 312:1 | Input Power N/A 1/7 hp |
| 07996012 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 200 in·lb | Gear Ratio N/A 172:1 | Input Power N/A 1/7 hp |
| 07996013 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 185 in·lb | Gear Ratio N/A 98:1 | Input Power N/A 1/7 hp |
| 07996014 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 190 in·lb | Gear Ratio N/A 66:1 | Input Power N/A 1/7 hp |
| 07996015 | N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 163 in·lb | Gear Ratio N/A 55:1 | Input Power N/A 1/7 hp |
| 07996016 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 131 in·lb | Gear Ratio N/A 44:1 | Input Power N/A 1/7 hp |
| 07996017 | N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 88 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/7 hp |
| 07996018 | N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 64 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/7 hp |
| 07996019 | N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 39 in·lb | Gear Ratio N/A 14:1 | Input Power N/A 1/7 hp |
| 07996020 | N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 26 in·lb | Gear Ratio N/A 9:1 | Input Power N/A 1/7 hp |
| 07996021 | N/A Bodine 455.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 15 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/7 hp |
| 07996022 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.60 A | Full Load Torque N/A 9 in·lb | Gear Ratio N/A 4:1 | Input Power N/A 1/7 hp |
| 07996023 | N/A Bodine 8.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 205 in·lb | Gear Ratio N/A 312:1 | Input Power N/A 1/7 hp |
| 07996024 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 200 in·lb | Gear Ratio N/A 172:1 | Input Power N/A 1/7 hp |
| 07996025 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 185 in·lb | Gear Ratio N/A 98:1 | Input Power N/A 1/7 hp |
| 07996026 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 190 in·lb | Gear Ratio N/A 66:1 | Input Power N/A 1/7 hp |
| 07996027 | N/A Bodine 46.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 163 in·lb | Gear Ratio N/A 55:1 | Input Power N/A 1/7 hp |
| 07996028 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 131 in·lb | Gear Ratio N/A 44:1 | Input Power N/A 1/7 hp |