Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 07996029 | N/A Bodine 84.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 88 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/7 hp |
| 07996030 | N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 64 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/7 hp |
| 07996031 | N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 39 in·lb | Gear Ratio N/A 14:1 | Input Power N/A 1/7 hp |
| 07996032 | N/A Bodine 266.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 26 in·lb | Gear Ratio N/A 9:1 | Input Power N/A 1/7 hp |
| 07996033 | N/A Bodine 455.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 15 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/7 hp |
| 07996034 | N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.83 A | Full Load Torque N/A 9 in·lb | Gear Ratio N/A 4:1 | Input Power N/A 1/7 hp |
| 07996035 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/4 hp |
| 07996036 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/4 hp |
| 07996037 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 07996038 | N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 194 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/4 hp |
| 07996039 | N/A Bodine 167.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 73 in·lb | Gear Ratio N/A 15:1 | Input Power N/A 1/4 hp |
| 07996040 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 48 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 07996041 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.20 A | Full Load Torque N/A 25 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/4 hp |
| 07996042 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/4 hp |
| 07996043 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/4 hp |
| 07996044 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 07996045 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 07996046 | N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 194 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/4 hp |
| 07996047 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 145 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/4 hp |
| 07996048 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 97 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 07996049 | N/A Bodine 167.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 73 in·lb | Gear Ratio N/A 15:1 | Input Power N/A 1/4 hp |
| 07996050 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 48 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 07996051 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.20 A | Full Load Torque N/A 25 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/4 hp |