Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01782815 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 0.53 A | Full Load Torque N/A 12 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/16 hp |
| 01782816 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 0.53 A | Full Load Torque N/A 17 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/16 hp |
| 01782817 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 0.53 A | Full Load Torque N/A 29 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/16 hp |
| 01782818 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 0.53 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/16 hp |
| 01782819 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 0.53 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/16 hp |
| 01782833 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 45 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 01782834 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 90 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 01782835 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 270 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 01782845 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 6 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/16 hp |
| 01782846 | N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 12 in·lb | Gear Ratio N/A 12:1 | Input Power N/A 1/16 hp |
| 01782847 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 17 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/16 hp |
| 01782848 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 29 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/16 hp |
| 01782849 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/16 hp |
| 01782850 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/16 hp |
| 01782851 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 40 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/16 hp |
| 01782856 | N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 4.40 A | Full Load Torque N/A 10 in·lb | Gear Ratio N/A 6:1 | Input Power N/A 1/11 hp |
| 01782858 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 4.40 A | Full Load Torque N/A 31 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/11 hp |
| 01782859 | N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 4.40 A | Full Load Torque N/A 52 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/11 hp |
| 01782860 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 4.40 A | Full Load Torque N/A 95 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/11 hp |
| 01782861 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 97 in·lb | Gear Ratio N/A 90:1 | Input Power N/A 1/11 hp |
| 01782862 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 100 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/16 hp |
| 01782863 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 100 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/16 hp |
| 01782868 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 350 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/5 hp |
| 01782869 | N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 341 in·lb | Gear Ratio N/A 180:1 | Input Power N/A 1/5 hp |
| 01782870 | N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 310 in·lb | Gear Ratio N/A 300:1 | Input Power N/A 1/5 hp |