Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01440420 | N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.30 A | Full Load Torque N/A 63 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/6 hp |
| 01440421 | N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.30 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/6 hp |
| 01440424 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.30 A | Full Load Torque N/A 77 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/6 hp |
| 01451489 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 1.80 A | Full Load Torque N/A 213 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 01753978 | N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 55 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01753979 | N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.71 A | Full Load Torque N/A 17 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/12 hp |
| 01753980 | N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.71 A | Full Load Torque N/A 41 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/12 hp |
| 01753981 | N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.71 A | Full Load Torque N/A 41 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/12 hp |
| 01753982 | N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.71 A | Full Load Torque N/A 45 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/12 hp |
| 01753983 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 11 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/8 hp |
| 01753984 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 21 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/8 hp |
| 01753985 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 38 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/8 hp |
| 01753986 | N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 55 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01754005 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.41 A | Full Load Torque N/A 45 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/14 hp |
| 01754011 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 38 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/8 hp |
| 01754012 | N/A Bodine 62.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 5.50 A | Full Load Torque N/A 55 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01782676 | N/A Bodine 28.8 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.85 A | Full Load Torque N/A 150 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/6 hp |
| 01782677 | N/A Bodine 14.4 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.85 A | Full Load Torque N/A 250 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/6 hp |
| 01782678 | N/A Bodine 9.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.85 A | Full Load Torque N/A 358 in·lb | Gear Ratio N/A 190:1 | Input Power N/A 1/6 hp |
| 01782732 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 71 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/2 hp |
| 01782733 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 129 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/2 hp |
| 01782734 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 218 in·lb | Gear Ratio N/A 36:1 | Input Power N/A 1/2 hp |
| 01782735 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 3.30 A | Full Load Torque N/A 264 in·lb | Gear Ratio N/A 48:1 | Input Power N/A 1/2 hp |
| 01782738 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 0.85 A | Full Load Torque N/A 55 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/6 hp |
| 01782760 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 71 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/2 hp |