Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01783030 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 151 in·lb | Gear Ratio N/A 36:1 | Input Power N/A 1/3 hp |
| 01783031 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 189 in·lb | Gear Ratio N/A 48:1 | Input Power N/A 1/3 hp |
| 01783032 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 71 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/2 hp |
| 01783033 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 129 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/2 hp |
| 01783034 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 218 in·lb | Gear Ratio N/A 36:1 | Input Power N/A 1/2 hp |
| 01783035 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 264 in·lb | Gear Ratio N/A 48:1 | Input Power N/A 1/2 hp |
| 01783036 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 213 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 01783037 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 01783038 | N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 375 in·lb | Gear Ratio N/A 190:1 | Input Power N/A 1/4 hp |
| 01783039 | N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/4 hp |
| 01783053 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 52 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/3 hp |
| 01783054 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 87 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/3 hp |
| 01783056 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 151 in·lb | Gear Ratio N/A 36:1 | Input Power N/A 1/3 hp |
| 01783057 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 189 in·lb | Gear Ratio N/A 48:1 | Input Power N/A 1/3 hp |
| 01783058 | N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 129 in·lb | Gear Ratio N/A 18:1 | Input Power N/A 1/2 hp |
| 01783059 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 218 in·lb | Gear Ratio N/A 36:1 | Input Power N/A 1/2 hp |
| 01783060 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 15.00 A | Full Load Torque N/A 264 in·lb | Gear Ratio N/A 48:1 | Input Power N/A 1/2 hp |
| 01783067 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 213 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/4 hp |
| 01783068 | N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 290 in·lb | Gear Ratio N/A 120:1 | Input Power N/A 1/4 hp |
| 01783069 | N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 375 in·lb | Gear Ratio N/A 190:1 | Input Power N/A 1/4 hp |
| 01783070 | N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 8.80 A | Full Load Torque N/A 380 in·lb | Gear Ratio N/A 280:1 | Input Power N/A 1/4 hp |
| 01783071 | N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 5 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/17 hp |
| 01783072 | N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 10 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/17 hp |
| 01783073 | N/A Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 16 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/17 hp |
| 01783074 | N/A Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor | Full Load Current N/A 2.60 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/17 hp |