Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01782838 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 42 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 01782839 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 2.00 A | Full Load Torque N/A 24 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/4 hp |
| 01782864 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01782865 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 35 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/8 hp |
| 01782866 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 22 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/8 hp |
| 01782867 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 11 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/8 hp |
| 01782875 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 74 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/5 hp |
| 01782876 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 70 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/5 hp |
| 01782877 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 125 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/5 hp |
| 01782878 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 33 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/5 hp |
| 01782879 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 9.60 A | Full Load Torque N/A 19 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/5 hp |
| 01782880 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 79 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/4 hp |
| 01782881 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/4 hp |
| 01782882 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 01782883 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 42 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 01782884 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 24 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/4 hp |
| 01782904 | N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 60:1 | Input Power N/A 1/8 hp |
| 01782905 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 37 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/8 hp |
| 01782906 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 22 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/8 hp |
| 01782907 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 5.90 A | Full Load Torque N/A 11 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/8 hp |
| 01782912 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 79 in·lb | Gear Ratio N/A 40:1 | Input Power N/A 1/4 hp |
| 01782913 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 30:1 | Input Power N/A 1/3 hp |
| 01782914 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 75 in·lb | Gear Ratio N/A 20:1 | Input Power N/A 1/4 hp |
| 01782915 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 42 in·lb | Gear Ratio N/A 10:1 | Input Power N/A 1/4 hp |
| 01782916 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | Full Load Current N/A 12.00 A | Full Load Torque N/A 24 in·lb | Gear Ratio N/A 5:1 | Input Power N/A 1/4 hp |