Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00135370 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 22 mm | Dynamic Load Rating N/A 3000 lbf | Maximum Speed N/A 8000 rpm | Static Load Rating N/A 4950 lbf |
| 00136938 | N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 7600 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 14800 lbf |
| 00135360 | N/A INA (Schaeffler) HK Series 55 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 9900 lbf | Maximum Speed N/A 4700 rpm | Static Load Rating N/A 23200 lbf |
| 00137154 | N/A INA (Schaeffler) HF Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 18 mm | Dynamic Load Rating N/A | Maximum Speed N/A 7500 rpm | Static Load Rating N/A |
| 00109015 | N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 18 mm | Dynamic Load Rating N/A 1820 lbf | Maximum Speed N/A 9500 rpm | Static Load Rating N/A 2450 lbf |
| 00136165 | N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 11/16 in | Dynamic Load Rating N/A 1930 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 2950 lbf |
| 00093265 | N/A INA (Schaeffler) SCH Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-3/8 in | Dynamic Load Rating N/A 8800 lbf | Maximum Speed N/A 8000 rpm | Static Load Rating N/A 14700 lbf |
| 00092636 | N/A INA (Schaeffler) SCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1/4 in | Dynamic Load Rating N/A 920 lbf | Maximum Speed N/A 44000 rpm | Static Load Rating N/A 870 lbf |
| 00093227 | N/A INA (Schaeffler) SCH Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 7/8 in | Dynamic Load Rating N/A 5800 lbf | Maximum Speed N/A 12600 rpm | Static Load Rating N/A 8600 lbf |
| 00127707 | N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 6100 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 13300 lbf |
| 02942452 | N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A | Maximum Speed N/A 17000 rpm | Static Load Rating N/A |
| 00130095 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 2470 lbf | Maximum Speed N/A 7000 rpm | Static Load Rating N/A 3400 lbf |
| 00137144 | N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A | Maximum Speed N/A 17000 rpm | Static Load Rating N/A |
| 00137209 | N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 4800 lbf | Maximum Speed N/A 4000 rpm | Static Load Rating N/A 9700 lbf |
| 00127549 | N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 16 mm | Dynamic Load Rating N/A 1710 lbf | Maximum Speed N/A 15000 rpm | Static Load Rating N/A 2180 lbf |
| 00136916 | N/A INA (Schaeffler) BK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 3550 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 5800 lbf |
| 00127536 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 2360 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 3250 lbf |
| 00092735 | N/A INA (Schaeffler) SCE Series 0.8125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.8125 in | Dynamic Load Rating N/A 18500 N | Maximum Speed N/A 12200 rpm | Static Load Rating N/A 29000 N |
| 00092765 | N/A INA (Schaeffler) SCE Series 1.1250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.1250 in | Dynamic Load Rating N/A 25500 N | Maximum Speed N/A 9000 rpm | Static Load Rating N/A 49500 N |
| 00092789 | N/A INA (Schaeffler) SCE Series 2.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 41500 N | Maximum Speed N/A 5100 rpm | Static Load Rating N/A 80000 N |
| 00092793 | N/A INA (Schaeffler) SCE Series 2.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 2.7500 in | Dynamic Load Rating N/A 39000 N | Maximum Speed N/A 3800 rpm | Static Load Rating N/A 81000 N |
| 00093019 | N/A INA (Schaeffler) BCE Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.6250 in | Dynamic Load Rating N/A 10400 N | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 16300 N |
| 00093024 | N/A INA (Schaeffler) BCE Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 12800 N | Maximum Speed N/A 13100 rpm | Static Load Rating N/A 17500 N |
| 00093028 | N/A INA (Schaeffler) BCE Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 15400 N | Maximum Speed N/A 13100 rpm | Static Load Rating N/A 22100 N |
| 00093031 | N/A INA (Schaeffler) BCE Series 0.8750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 22100 N | Maximum Speed N/A 11400 rpm | Static Load Rating N/A 38000 N |