Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00092756 | N/A INA (Schaeffler) SCE Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 5600 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 10200 lbf |
| 00093232 | N/A INA (Schaeffler) SCH Series 1 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 4500 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 6400 lbf |
| 00085900 | N/A INA (Schaeffler) HFL Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 2920 lbf | Maximum Speed N/A 3900 rpm | Static Load Rating N/A 4340 lbf |
| 00127579 | N/A INA (Schaeffler) HK Series 18 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 18 mm | Dynamic Load Rating N/A 2600 lbf | Maximum Speed N/A 13000 rpm | Static Load Rating N/A 3900 lbf |
| 00127508 | N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 1110 lbf | Maximum Speed N/A 20000 rpm | Static Load Rating N/A 1390 lbf |
| 00127713 | N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 7000 lbf | Maximum Speed N/A 5000 rpm | Static Load Rating N/A 14200 lbf |
| 00136871 | N/A INA (Schaeffler) BK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 10 mm | Dynamic Load Rating N/A 1240 lbf | Maximum Speed N/A 23000 rpm | Static Load Rating N/A 1530 lbf |
| 00127476 | N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A 850 lbf | Maximum Speed N/A 28000 rpm | Static Load Rating N/A 890 lbf |
| 02291874 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 4950 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 8900 lbf |
| 02778061 | N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 870 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 890 lbf |
| 00136133 | N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 9/16 in | Dynamic Load Rating N/A 1160 lbf | Maximum Speed N/A 19600 rpm | Static Load Rating N/A 1440 lbf |
| 00092748 | N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 7/8 in | Dynamic Load Rating N/A 4950 lbf | Maximum Speed N/A 12600 rpm | Static Load Rating N/A 8500 lbf |
| 00127651 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 3850 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 6500 lbf |
| 00136121 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1/2 in | Dynamic Load Rating N/A 1330 lbf | Maximum Speed N/A 22000 rpm | Static Load Rating N/A 1660 lbf |
| 00096860 | N/A INA (Schaeffler) HFL Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A 910 lbf | Maximum Speed N/A 17000 rpm | Static Load Rating N/A 930 lbf |
| 00092968 | N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 650 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 610 lbf |
| 00137148 | N/A INA (Schaeffler) HF Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A | Maximum Speed N/A 11000 rpm | Static Load Rating N/A |
| 00092697 | N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 9/16 in | Dynamic Load Rating N/A 1730 lbf | Maximum Speed N/A 19600 rpm | Static Load Rating N/A 2420 lbf |
| 00139058 | N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 14 mm | Dynamic Load Rating N/A 1600 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 1910 lbf |
| 01449752 | N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 4800 lbf | Maximum Speed N/A 4000 rpm | Static Load Rating N/A 9700 lbf |
| 00136890 | N/A INA (Schaeffler) BK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 2360 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 3250 lbf |
| 00071252 | N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 1460 lbf | Maximum Speed N/A 14000 rpm | Static Load Rating N/A 1640 lbf |
| 00136173 | N/A INA (Schaeffler) SCE Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 11/16 in | Dynamic Load Rating N/A 2800 lbf | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 4750 lbf |
| 00137528 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 3850 lbf | Maximum Speed N/A 6000 rpm | Static Load Rating N/A 6500 lbf |
| 00093639 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 650 lbf | Maximum Speed N/A 20000 rpm | Static Load Rating N/A 610 lbf |