COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
176 - 200 of 308 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1550 lbf N/A 15000 rpm N/A 2030 lbf
N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 3150 lbf N/A 4500 rpm N/A 5500 lbf
N/A INA (Schaeffler) BK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 2850 lbf N/A 8500 rpm N/A 4500 lbf
N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 2950 lbf N/A 15000 rpm N/A 4350 lbf
N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 3850 lbf N/A 8500 rpm N/A 6500 lbf
N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/2 in N/A 6900 lbf N/A 5500 rpm N/A 11100 lbf
N/A INA (Schaeffler) BCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 2230 lbf N/A 22000 rpm N/A 3200 lbf
N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 2330 lbf N/A 13000 rpm N/A 3650 lbf
N/A INA (Schaeffler) HK Series 45 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 45 mm N/A 3350 lbf N/A 6000 rpm N/A 6200 lbf
N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 4950 lbf N/A 8500 rpm N/A 8900 lbf
N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 1710 lbf N/A 11000 rpm N/A 2180 lbf
N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 3500 lbf N/A 10000 rpm N/A 5400 lbf
N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 50 mm N/A 7000 lbf N/A 3600 rpm N/A 14200 lbf
N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 1600 lbf N/A 14700 rpm N/A 1860 lbf
N/A INA (Schaeffler) SCE Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/8 in N/A 4250 lbf N/A 9800 rpm N/A 7700 lbf
N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 1710 lbf N/A 11000 rpm N/A 2180 lbf
N/A INA (Schaeffler) SCE Series 3/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/16 in N/A 630 lbf N/A 21000 rpm N/A 550 lbf
N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 3700 lbf N/A 11000 rpm N/A 6500 lbf
N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 2470 lbf N/A 10000 rpm N/A 3400 lbf
N/A INA (Schaeffler) HK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 1240 lbf N/A 23000 rpm N/A 1530 lbf
N/A INA (Schaeffler) SCE Series 7/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7/8 in N/A 2500 lbf N/A 12600 rpm N/A 3550 lbf
N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 50 mm N/A 7000 lbf N/A 5000 rpm N/A 14200 lbf
N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 5400 lbf N/A 7500 rpm N/A 10300 lbf
N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 1830 lbf N/A 13000 rpm N/A 2700 lbf
N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 820 lbf N/A 15000 rpm N/A 890 lbf
176 - 200 of 308 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »