Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00071255 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 1930 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 2700 lbf |
| 00093186 | N/A INA (Schaeffler) SCH Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1/2 in | Dynamic Load Rating N/A 2850 lbf | Maximum Speed N/A 22000 rpm | Static Load Rating N/A 3500 lbf |
| 00127532 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 1750 lbf | Maximum Speed N/A 11000 rpm | Static Load Rating N/A 2200 lbf |
| 00092976 | N/A INA (Schaeffler) BCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 1300 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 1490 lbf |
| 00136944 | N/A INA (Schaeffler) BK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 2700 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 4100 lbf |
| 00085514 | N/A INA (Schaeffler) HFL Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 10 mm | Dynamic Load Rating N/A 970 lbf | Maximum Speed N/A 14000 rpm | Static Load Rating N/A 1050 lbf |
| 00093626 | N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/16 in | Dynamic Load Rating N/A 650 lbf | Maximum Speed N/A 23000 rpm | Static Load Rating N/A 590 lbf |
| 00127598 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 3550 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 5800 lbf |
| 00127717 | N/A INA (Schaeffler) HK Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 8700 lbf | Maximum Speed N/A 5000 rpm | Static Load Rating N/A 18900 lbf |
| 00127655 | N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 4950 lbf | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 8900 lbf |
| 00093041 | N/A INA (Schaeffler) BCE Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/8 in | Dynamic Load Rating N/A 5800 lbf | Maximum Speed N/A 9800 rpm | Static Load Rating N/A 11100 lbf |
| 00092778 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1-1/2 in | Dynamic Load Rating N/A 10600 lbf | Maximum Speed N/A 7400 rpm | Static Load Rating N/A 19200 lbf |
| 00127691 | N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 4500 lbf | Maximum Speed N/A 6500 rpm | Static Load Rating N/A 8700 lbf |
| 00092662 | N/A INA (Schaeffler) SCE Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 3/8 in | Dynamic Load Rating N/A 1300 lbf | Maximum Speed N/A 29500 rpm | Static Load Rating N/A 1490 lbf |
| 00127614 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 3500 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 5400 lbf |
| 00136141 | N/A INA (Schaeffler) SCE Series 9/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 9/16 in | Dynamic Load Rating N/A 2410 lbf | Maximum Speed N/A 19600 rpm | Static Load Rating N/A 3700 lbf |
| 00127620 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 4450 lbf | Maximum Speed N/A 10000 rpm | Static Load Rating N/A 7400 lbf |
| 00136882 | N/A INA (Schaeffler) BK Series 13 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 13 mm | Dynamic Load Rating N/A 1530 lbf | Maximum Speed N/A 18000 rpm | Static Load Rating N/A 1780 lbf |
| 04408225 | N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 5700 lbf | Maximum Speed N/A 6500 rpm | Static Load Rating N/A 11700 lbf |
| 00092934 | N/A INA (Schaeffler) BCE Series 1/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1/4 in | Dynamic Load Rating N/A 570 lbf | Maximum Speed N/A 44000 rpm | Static Load Rating N/A 470 lbf |
| 00127584 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 1930 lbf | Maximum Speed N/A 12000 rpm | Static Load Rating N/A 2700 lbf |
| 00127672 | N/A INA (Schaeffler) HK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 4200 lbf | Maximum Speed N/A 7500 rpm | Static Load Rating N/A 7500 lbf |
| 00136145 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 5/8 in | Dynamic Load Rating N/A 970 lbf | Maximum Speed N/A 17600 rpm | Static Load Rating N/A 1180 lbf |
| 00135322 | N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 9 mm | Dynamic Load Rating N/A 960 lbf | Maximum Speed N/A 25000 rpm | Static Load Rating N/A 1050 lbf |
| 01448032 | N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 1460 lbf | Maximum Speed N/A 14000 rpm | Static Load Rating N/A 1640 lbf |