Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 03358098 | N/A NTN 70 Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7026 | Bore Diameter N/A 130 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
| 02282250 | N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7204CP5 | Bore Diameter N/A 20 mm | Closure Type N/A Open | Outside Diameter N/A 47 mm |
| 04683919 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205CG/GNP4 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 06229198 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7205CP4 | Bore Diameter N/A 25 mm | Closure Type N/A Open | Outside Diameter N/A 52 mm |
| 00144350 | N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7208BL1G/GL | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
| 05989772 | N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7208CG/GNP4 | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
| 05680618 | N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7208CP5 | Bore Diameter N/A 40 mm | Closure Type N/A Open | Outside Diameter N/A 80 mm |
| 00059364 | N/A NTN 72 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7209B | Bore Diameter N/A 45 mm | Closure Type N/A Open | Outside Diameter N/A 85 mm |
| 00144352 | N/A NTN 72 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7210BL1G/GL | Bore Diameter N/A 50 mm | Closure Type N/A Open | Outside Diameter N/A 90 mm |
| 02280734 | N/A NTN 72 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7212BGC3 | Bore Diameter N/A 60 mm | Closure Type N/A Open | Outside Diameter N/A 110 mm |
| 05839885 | N/A NTN 72 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7213BG | Bore Diameter N/A 65 mm | Closure Type N/A Open | Outside Diameter N/A 120 mm |
| 03735552 | N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7217 | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
| 03964686 | N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7217BGC3 | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
| 00059769 | N/A NTN 72 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7217BL1G | Bore Diameter N/A 85 mm | Closure Type N/A Open | Outside Diameter N/A 150 mm |
| 00059784 | N/A NTN 72 Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7218B | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 00059814 | N/A NTN 72 Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7218BL1G | Bore Diameter N/A 90 mm | Closure Type N/A Open | Outside Diameter N/A 160 mm |
| 00059852 | N/A NTN 72 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7219BG | Bore Diameter N/A 95 mm | Closure Type N/A Open | Outside Diameter N/A 170 mm |
| 00059864 | N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7220B | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |
| 03889519 | N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7220BL1BG | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |
| 00144353 | N/A NTN 72 Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7220BL1G/GL | Bore Diameter N/A 100 mm | Closure Type N/A Open | Outside Diameter N/A 180 mm |
| 00059910 | N/A NTN 72 Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7222BL1 | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
| 04510620 | N/A NTN 72 Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7222BL1BG | Bore Diameter N/A 110 mm | Closure Type N/A Open | Outside Diameter N/A 200 mm |
| 02382895 | N/A NTN 72 Series 120 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7224CP4 | Bore Diameter N/A 120 mm | Closure Type N/A Open | Outside Diameter N/A 215 mm |
| 00059970 | N/A NTN 72 Series 130 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7226BL1BG | Bore Diameter N/A 130 mm | Closure Type N/A Open | Outside Diameter N/A 230 mm |
| 05554018 | N/A NTN 72 Series 190 Millimeter (mm) Bore Diameter Angular Contact Bearing | Manufacturer Part Number N/A 7238BG | Bore Diameter N/A 190 mm | Closure Type N/A Open | Outside Diameter N/A 340 mm |