Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 03234208 | N/A NTN 70C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7011CDTP5 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 04548117 | N/A NTN 5S Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 5S-HSB010CT1DTP2 | Bore Diameter N/A 50 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 80 mm |
| 04548139 | N/A NTN BNT9 Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT904DTUP | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 37 mm |
| 02093118 | N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7014CGD2/GNP4 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 110 mm |
| 02885166 | N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7207CGD2/GNP4 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 72 mm |
| 00114163 | N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7205CGD2/GNP4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 02093117 | N/A NTN 70C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7005CDB/GNP5 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 03279943 | N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7209CDB/GNP5 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 04548121 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7005CDF/GMP4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 04548137 | N/A NTN BNT0 Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT007DTP2 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 04002405 | N/A NTN 70 Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7015CDB/GNP5 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 115 mm |
| 03516293 | N/A NTN 70 Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7007CDB/GNP5 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 04548141 | N/A NTN BNT9 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT905DTUP | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 42 mm |
| 04291062 | N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7328BX1WGDB/GL/4S | Bore Diameter N/A 140 mm | Fillet Radius N/A 4 mm | Outside Diameter N/A 300 mm |
| 04065582 | N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7008CDB/GNP4 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 68 mm |
| 04435861 | N/A NTN 79 Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7913CDB/GNP4 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 90 mm |
| 04548122 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7005CGD2/GLP4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 04773957 | N/A NTN 72C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7214CDB/GNP5 | Bore Diameter N/A 70 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 125 mm |
| 00112325 | N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7011CGD2/GNP4 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 05069564 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7205DF | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 01449318 | N/A NTN 72C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7208CGD2/GNP4 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 00113156 | N/A NTN 70C Series 10 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7000CGD2/GNP4 | Bore Diameter N/A 10 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 26 mm |
| 06016824 | N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7001DB/GNP5 | Bore Diameter N/A 12 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 28 mm |
| 05429413 | N/A NTN 70C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7003CDB/GNP5 | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 35 mm |
| 06073327 | N/A NTN 70C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7004CDF/GNP5 | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 42 mm |