Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 04981543 | N/A NTN 70C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7002CVDUJ74 | Bore Diameter N/A 15 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 32 mm |
| 04691372 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7005HVDUJ84 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 05609189 | N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7013CVDUJ74 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 100 mm |
| 06220025 | N/A NTN 70C Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7016CVDUJ74 | Bore Diameter N/A 80 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 125 mm |
| 05554021 | N/A NTN 719CV Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71904CVDUJ74 | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 37 mm |
| 06251246 | N/A NTN 719HV Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71907HVDUJ74 | Bore Diameter N/A 35 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 55 mm |
| 04981547 | N/A NTN 719CV Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71911CVDUJ74 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 80 mm |
| 05614214 | N/A NTN 719HV Series 180 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71936HVDUJ74 | Bore Diameter N/A 180 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 250 mm |
| 04550838 | N/A NTN 72 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7208HG1DUJ74 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 80 mm |
| 04548136 | N/A NTN BNT0 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT005DTP2 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 00142674 | N/A NTN BNT0 Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT008DB/GNP2 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 68 mm |
| 04386829 | N/A NTN BNT0 Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT009DTP2 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 75 mm |
| 04548142 | N/A NTN BNT9 Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT906DTUP | Bore Diameter N/A 30 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 47 mm |
| 04548143 | N/A NTN BNT9 Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT912DTUP | Bore Diameter N/A 60 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 85 mm |
| 04548144 | N/A NTN BNT9 Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A BNT913DTP2 | Bore Diameter N/A 65 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 90 mm |
| 04548119 | N/A NTN 5S Series 90 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 5S-HSB918CDTP2 | Bore Diameter N/A 90 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 125 mm |
| 01478933 | N/A NTN HTA Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA010T1DB/GNP4L | Bore Diameter N/A 50 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 80 mm |
| 02965863 | N/A NTN HTA Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA013AT1DBG065P4L | Bore Diameter N/A 65 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 100 mm |
| 04129017 | N/A NTN HTA Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA016UAT2DB/GNUP-21 | Bore Diameter N/A 80 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 125 mm |
| 01478937 | N/A NTN HTA Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA020DB/GNP4L | Bore Diameter N/A 100 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 150 mm |
| 05345182 | N/A NTN HTA Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA022DB/GNP4L | Bore Diameter N/A 110 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 170 mm |
| 04921414 | N/A NTN HTA Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA024DB/G15UP-21 | Bore Diameter N/A 120 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 180 mm |
| 04544651 | N/A NTN HTA Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA024DB/GNP4L | Bore Diameter N/A 120 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 180 mm |
| 01478936 | N/A NTN HTA Series 130 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA026AT2DB/GNP4L | Bore Diameter N/A 130 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 200 mm |
| 03476060 | N/A NTN HTA Series 140 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HTA028UAT2DB/GNP4L | Bore Diameter N/A 140 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 210 mm |