Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481722 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02481723 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481724 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02481725 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 01514410 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 5/8-14 |
| 02481726 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481727 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02481728 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481729 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 5/8-14 |
| 00325144 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481730 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 1 Inch (in) Male British Standard Pipe Parallel End Style Nipple | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02567409 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02567410 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02567411 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00445215 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00313754 | N/A Brennan 2 in Male Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 01555919 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02062933 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
| 02144117 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 05556129 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 01604056 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02481391 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 01541508 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00354780 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481392 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Nipple | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |