COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
751 - 775 of 856 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter N/A N/A N/A N/A
N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter N/A N/A N/A N/A
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 12 mm N/A M12 x 1.5
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 14 mm N/A M14 x 1.5
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 16 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 16 mm N/A M16 x 1.5
N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 18 mm N/A M18 x 1.5
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 14 mm N/A M14 x 1.5
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 18 mm N/A M18 x 1.5
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 22 mm N/A M22 x 1.5
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 26 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 26 mm N/A M26 x 1.5
N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 27 mm N/A M27 x 2.0
N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 22 mm N/A M22 x 1.5
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 22 mm N/A M22 x 1.5
N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 27 mm N/A M27 x 2.0
N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 33 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 33 mm N/A M33 x 2.0
N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Stand Pipe End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Stand Pipe End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A
N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-5/16-12
751 - 775 of 856 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35