Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02282871 | N/A NTN UCFH Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFH207-104D1 | Bore Diameter N/A 1.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 3-Bolt Flange |
| 02282877 | N/A NTN UCFL2 Series 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL201D1 | Bore Diameter N/A 12 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282887 | N/A NTN UCFL2 Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL208-109D1 | Bore Diameter N/A 1.5625 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282891 | N/A NTN UCFL2 Series 2.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL212-206D1 | Bore Diameter N/A 2.3750 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282898 | N/A NTN UCFL Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFL307D1 | Bore Diameter N/A 35 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282907 | N/A NTN UCFS3 Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFS315-300D1 | Bore Diameter N/A 3.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282909 | N/A NTN UCFX Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFX08-108D1 | Bore Diameter N/A 1.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282910 | N/A NTN UCFX Series 1.6875 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFX09-111D1 | Bore Diameter N/A 1.6875 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282915 | N/A NTN UCFX Series 2.6875 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFX14-211D1 | Bore Diameter N/A 2.6875 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02283122 | N/A NTN UELF3 Series 2.4375 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELF312-207D1 | Bore Diameter N/A 2.4375 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02283173 | N/A NTN UELFU2 Series 1.9375 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFU210 | Bore Diameter N/A 1.9375 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02288480 | N/A NTN AELFD2 Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A AELFD205 | Bore Diameter N/A 1.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02288482 | N/A NTN AELPF2 Series 30 Millimeter (mm) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A AELPF206 | Bore Diameter N/A 30 mm | Locking Device N/A Eccentric Collar | Mounting Type N/A 3-Bolt Flange |
| 02288483 | N/A NTN AELPF2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A AELPF207 | Bore Diameter N/A 1.2500 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 3-Bolt Flange |
| 02288494 | N/A NTN ASFD2 Series 0.9375 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A ASFD205-015 | Bore Diameter N/A 0.9375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02288495 | N/A NTN ASFD2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A ASFD206-102 | Bore Diameter N/A 1.1250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02288496 | N/A NTN ASFD2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A ASFD207-104 | Bore Diameter N/A 1.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02288497 | N/A NTN ASFD2 Series 1.3750 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A ASFD207-106 | Bore Diameter N/A 1.3750 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02300193 | N/A NTN UCFX Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFX05-100D1 | Bore Diameter N/A 1.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02300195 | N/A NTN UCFX Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UCFX11-203D1 | Bore Diameter N/A 2.1875 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02300204 | N/A NTN UELFU2 Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFU205-100D1 | Bore Diameter N/A 1.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02626916 | N/A NTN UELFLU2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFLU206-102D1 | Bore Diameter N/A 1.1250 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02626922 | N/A NTN UELFLU2 Series 1.4375 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFLU207-107D1 | Bore Diameter N/A 1.4375 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02626928 | N/A NTN UELFLU2 Series 1.8750 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFLU210-114D1 | Bore Diameter N/A 1.8750 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02626954 | N/A NTN UELFU2 Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit | Manufacturer Part Number N/A UELFU209-112D1 | Bore Diameter N/A 1.7500 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |