COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 477 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

N/A NTN UCFUX Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-3 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UELF2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELF206-103D1 N/A 1.1875 in N/A Eccentric Collar N/A 4-Bolt Flange
N/A NTN UELFLU2 Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU207-106D1 N/A 1.3750 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UCFX Series 4.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX20-400D1 N/A 4.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UELFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.3/4 N/A 1.7500 in N/A Eccentric Collar N/A 4-Bolt Flange
N/A NTN UCFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1 N/A 1.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFUX Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-15/16 N/A 0.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFLU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-2 N/A 2.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN ASFD2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD204-012 N/A 0.7500 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFLU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-7/8 N/A 0.8750 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCF3 Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF316D1 N/A 80 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF3 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF308D1 N/A 40 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFCX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX06-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN UCFL2 Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL205-014D1 N/A 0.8750 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFS3 Series 130 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS326D1 N/A 130 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFC Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC218D1 N/A 90 mm N/A Set Screw Collar N/A 4-Bolt Piloted
N/A NTN ASPFL2 Series 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL201 N/A 12 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFU Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-2.3/16 N/A 2.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UELFLU Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-15/16 N/A 0.9375 in N/A Eccentric Collar N/A 2-Bolt Flange
N/A NTN UCFUX Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.3/16 N/A 1.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF207-107D1 N/A 1.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCF3 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF314D1 N/A 70 mm N/A Set Screw Collar N/A 4-Bolt Flange
N/A NTN UCFLUX Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1.15/16 N/A 1.9375 in N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UCFL2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL212D1 N/A 60 mm N/A Set Screw Collar N/A 2-Bolt Flange
N/A NTN UELFLU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.7/16 N/A 1.4375 in N/A Eccentric Collar N/A 2-Bolt Flange
126 - 150 of 477 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »