Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02135372 | N/A NTN UELF2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELF211-200D1 | Bore Diameter N/A 2.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 02282918 | N/A NTN UCFX Series 3.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFX18-308D1 | Bore Diameter N/A 3.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02030156 | N/A NTN UCFLU Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFLU-1.1/8 | Bore Diameter N/A 1.1250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 00564178 | N/A NTN UELFLU Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFLU-1.7/8 | Bore Diameter N/A 1.8750 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02247789 | N/A NTN UCFUX Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-2 | Bore Diameter N/A 2.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02166156 | N/A NTN UCFX Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFX12-207D1 | Bore Diameter N/A 2.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02031546 | N/A NTN UCFX Series 3.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFX17-307D1 | Bore Diameter N/A 3.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 04054139 | N/A NTN UCF3 Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF311-203D1 | Bore Diameter N/A 2.1875 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02166157 | N/A NTN UCFX Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFX15-300D1 | Bore Diameter N/A 3.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 00595825 | N/A NTN UCFS3 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFS308D1 | Bore Diameter N/A 40 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 01476021 | N/A NTN UCFLU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFLU-1.1/4S | Bore Diameter N/A 1.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282789 | N/A NTN UCF2 Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF208-109D1 | Bore Diameter N/A 1.5625 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 03017688 | N/A NTN UCFUX Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-2.7/16 | Bore Diameter N/A 2.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 00865488 | N/A NTN UCFA2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFA206D1 | Bore Diameter N/A 30 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Rhombus |
| 01499534 | N/A NTN ARFU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ARFU-1 | Bore Diameter N/A 1.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02733700 | N/A NTN UCFC Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC206D1 | Bore Diameter N/A 30 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 02282849 | N/A NTN UCFC Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC215-300D1 | Bore Diameter N/A 3.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 04235654 | N/A NTN UCFL2 Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL202D1 | Bore Diameter N/A 15 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02135243 | N/A NTN UCF2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF204-012D1 | Bore Diameter N/A 0.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 03017682 | N/A NTN UCFUX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-1.3/4 | Bore Diameter N/A 1.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02135262 | N/A NTN UCF2 Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF212-204D1 | Bore Diameter N/A 2.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02162294 | N/A NTN UCFC Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC208D1 | Bore Diameter N/A 40 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 00564152 | N/A NTN UELFLU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFLU-1.11/16 | Bore Diameter N/A 1.6875 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02135239 | N/A NTN UCFL2 Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL211-203D1 | Bore Diameter N/A 2.1875 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 03758916 | N/A NTN UCFLU Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFLU-1/2 | Bore Diameter N/A 0.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |