Item # |
Item Name |
Flange Diameter |
Flange Thickness |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09325131 | N/A PCI Procal Inc. FTRY-R Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 3.4370 in | Flange Thickness N/A 0.5000 in | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 09325150 | N/A PCI Procal Inc. FTRY-R Series 20.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 20.9400 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 20.0000 in | Roller Width N/A 5.2500 in |
| 09325166 | N/A PCI Procal Inc. FTRY-HT Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 3.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09325133 | N/A PCI Procal Inc. FTRY-R Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 3.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 09325167 | N/A PCI Procal Inc. FTRY-HT Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09325156 | N/A PCI Procal Inc. FTRY-SS Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09325136 | N/A PCI Procal Inc. FTRY-R Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09325157 | N/A PCI Procal Inc. FTRY-SS Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.1870 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 09325168 | N/A PCI Procal Inc. FTRY-HT Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09325137 | N/A PCI Procal Inc. FTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09325158 | N/A PCI Procal Inc. FTRY-SS Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09325138 | N/A PCI Procal Inc. FTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.4370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 09325139 | N/A PCI Procal Inc. FTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09325140 | N/A PCI Procal Inc. FTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 4.9370 in | Flange Thickness N/A 0.5900 in | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 09325141 | N/A PCI Procal Inc. FTRY-R Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 5.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 07147470 | N/A PCI Procal Inc. FTRY-SS Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 5.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.7500 in |
| 09325142 | N/A PCI Procal Inc. FTRY-R Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 6.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 07147472 | N/A PCI Procal Inc. FTRY-SS Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 6.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 6.0000 in | Roller Width N/A 3.25 in |
| 09325143 | N/A PCI Procal Inc. FTRY-R Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 7.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 7.0000 in | Roller Width N/A 3.75 in |
| 03247469 | N/A PCI Procal Inc. FTRY-R Series 8.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 8.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 8.0000 in | Roller Width N/A 4.2500 in |
| 09325144 | N/A PCI Procal Inc. FTRY-R Series 9.0000 Inch (in) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 9.9370 in | Flange Thickness N/A 0.7200 in | Roller Diameter N/A 9.0000 in | Roller Width N/A 4.7500 in |
| 09325190 | N/A PCI Procal Inc. MFTRY Series 100 Millimeter (mm) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 122 mm | Flange Thickness N/A 13.5 mm | Roller Diameter N/A 100 mm | Roller Width N/A 54 mm |
| 07725213 | N/A PCI Procal Inc. MFTRY Series 125 Millimeter (mm) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 148 mm | Flange Thickness N/A 18.2 mm | Roller Diameter N/A 125 mm | Roller Width N/A 68 mm |
| 09325191 | N/A PCI Procal Inc. MFTRY Series 150 Millimeter (mm) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 173 mm | Flange Thickness N/A 18.2 mm | Roller Diameter N/A 150 mm | Roller Width N/A 70 mm |
| 09325192 | N/A PCI Procal Inc. MFTRY Series 200 Millimeter (mm) Roller Diameter Flanged Yoke Roller | Flange Diameter N/A 223 mm | Flange Thickness N/A 18.2 mm | Roller Diameter N/A 200 mm | Roller Width N/A 76 mm |