Item # |
Item Name |
Bearing Material |
Bore Diameter |
Hanger Unit Type |
Housing Material |
|---|---|---|---|---|---|
| 03774266 | N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 40 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03068289 | N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.5000 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767530 | N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.5000 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03771855 | N/A AMI 1.5625 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.5625 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771617 | N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 40 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03774267 | N/A AMI 45 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 45 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 02943400 | N/A AMI 1.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6250 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03766657 | N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767531 | N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.6875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03468106 | N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767532 | N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03771618 | N/A AMI 45 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 45 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 02112054 | N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03768457 | N/A AMI 1.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.8750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767533 | N/A AMI 1.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.8750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03766658 | N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767534 | N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.9375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03774268 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03767020 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03771619 | N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 50 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03774269 | N/A AMI 55 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 55 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774270 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771620 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron - Nickel Protection |
| 03768458 | N/A AMI 2.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1250 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771856 | N/A AMI 2.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |