COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324T N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 364T N/A 6
N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 3555 rpm N/A Cast Iron N/A 326TS N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 365T N/A 6
N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 184TC N/A 2
N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 3570 rpm N/A Cast Iron N/A 364TS N/A 2
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364T N/A 4
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 365TS N/A 2
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 405T N/A 6
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 215T N/A 4
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 213T N/A 4
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 254T N/A 6
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 284TS N/A 2
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2