COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Power for 4 Poles

N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TP N/A 50 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TP N/A 60 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 365TP N/A 75 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405TP N/A 125 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TPA N/A 200 hp
N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TPA N/A 250 hp
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2