COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 806 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

N/A B-Loc 140 Millimeter (mm) Inside Diameter Keyless Bushing N/A 190 mm N/A 140 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 160 Millimeter (mm) Inside Diameter Keyless Bushing N/A 210 mm N/A 160 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 170 Millimeter (mm) Inside Diameter Keyless Bushing N/A 225 mm N/A 170 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 200 Millimeter (mm) Inside Diameter Keyless Bushing N/A 260 mm N/A 200 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A 1.8500 in N/A 0.7500 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing N/A 1.8500 in N/A 0.8750 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing N/A N/A 1.0000 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing N/A 2.1650 in N/A 1.1250 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing N/A 2.1650 in N/A 1.1875 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing N/A 2.3620 in N/A 1.2500 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing N/A 2.3620 in N/A 1.3750 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing N/A 2.5590 in N/A 1.4375 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing N/A 2.5590 in N/A 1.5000 in N/A 12 ft·lb N/A M6 x 20
N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.6250 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.6875 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.7500 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 1.8750 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 1.9375 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 2.0000 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A 3.3460 in N/A 2.1875 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.2500 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.3750 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.4375 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.5000 in N/A 30 ft·lb N/A M8 x 25
N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.7500 in N/A 60 ft·lb N/A M10 x 30
226 - 250 of 806 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »