Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 03553590 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.5280 in | Inside Diameter N/A 2.8750 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 00235193 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.5280 in | Inside Diameter N/A 2.9375 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 03553593 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 3.0000 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 02739971 | N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.9210 in | Inside Diameter N/A 3.2500 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 02929569 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.4375 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 02422111 | N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.5000 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 03553599 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 4.0000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 35 |
| 03184103 | N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.1020 in | Inside Diameter N/A 4.4375 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 35 |
| 02045659 | N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 4.9375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 03553604 | N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.4800 in | Inside Diameter N/A 5.4375 in | Installation Torque N/A 167 ft·lb | Screw Size N/A M14 x 40 |
| 03553603 | N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.8740 in | Inside Diameter N/A 5.9375 in | Installation Torque N/A 168 ft·lb | Screw Size N/A M14 x 40 |
| 03553606 | N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.8580 in | Inside Diameter N/A 6.4375 in | Installation Torque N/A 169 ft·lb | Screw Size N/A M14 x 40 |
| 03553833 | N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.2520 in | Inside Diameter N/A 7.0000 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 03553608 | N/A B-Loc 7.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.8430 in | Inside Diameter N/A 7.4375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 02376529 | N/A B-Loc 10 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 16 mm | Inside Diameter N/A 10 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 10 |
| 02376531 | N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 23 mm | Inside Diameter N/A 14 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 10 |
| 02376533 | N/A B-Loc 16 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 24 mm | Inside Diameter N/A 16 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376534 | N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 26 mm | Inside Diameter N/A 18 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376535 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 27 mm | Inside Diameter N/A 19 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376536 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 28 mm | Inside Diameter N/A 20 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376537 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 32 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376538 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 34 mm | Inside Diameter N/A 24 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376539 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 34 mm | Inside Diameter N/A 25 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376541 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 41 mm | Inside Diameter N/A 30 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376542 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 43 mm | Inside Diameter N/A 32 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |