Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376544 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 38 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 18 |
| 02376545 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 53 mm | Inside Diameter N/A 40 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 18 |
| 02376558 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 112 mm | Inside Diameter N/A 90 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 25 |
| 03553838 | N/A B-Loc 0.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 0.6300 in | Inside Diameter N/A 0.3750 in | Installation Torque N/A 3.5 ft·lb | Screw Size N/A M4 x 10 |
| 03553836 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 0.9060 in | Inside Diameter N/A 0.5000 in | Installation Torque N/A 3.5 ft·lb | Screw Size N/A M4 x 10 |
| 02376561 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 0.9450 in | Inside Diameter N/A 0.6250 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376562 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.0625 in | Inside Diameter N/A 0.7500 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376564 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.3390 in | Inside Diameter N/A 0.9375 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376565 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.3390 in | Inside Diameter N/A 1.0000 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376566 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.5350 in | Inside Diameter N/A 1.1250 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376569 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.6930 in | Inside Diameter N/A 1.2500 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 16 |
| 02376572 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.9690 in | Inside Diameter N/A 1.4375 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 18 |
| 02376573 | N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.9690 in | Inside Diameter N/A 1.5000 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 18 |
| 02376574 | N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1650 in | Inside Diameter N/A 1.6250 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 18 |
| 02376579 | N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.7950 in | Inside Diameter N/A 2.0000 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 22 |
| 02376583 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3070 in | Inside Diameter N/A 2.4375 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 22 |
| 02376584 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3070 in | Inside Diameter N/A 2.5000 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 22 |
| 02376590 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 3.0000 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 25 |
| 03553655 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.9210 in | Inside Diameter N/A 3.9375 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 30 |
| 03553659 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.9210 in | Inside Diameter N/A 4.0000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 30 |
| 02376596 | N/A B-Loc 10 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 23.81 mm | Inside Diameter N/A 10 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 12 |
| 02376615 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.0625 in | Inside Diameter N/A 0.5000 in | Installation Torque N/A 42.5 in·lb | Screw Size N/A M4 x 12 |
| 02376617 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.3125 in | Inside Diameter N/A 0.7500 in | Installation Torque N/A 42.5 in·lb | Screw Size N/A M4 x 14 |
| 02376619 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.6875 in | Inside Diameter N/A 1.0000 in | Installation Torque N/A 87 in·lb | Screw Size N/A M5 x 18 |
| 02376622 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.0000 in | Inside Diameter N/A 1.2500 in | Installation Torque N/A 87 in·lb | Screw Size N/A M5 x 18 |