COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
351 - 375 of 806 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

N/A B-Loc 9.8750 Inch (in) Inside Diameter Keyless Bushing N/A 16.7400 in N/A 9.8750 in N/A 185 ft·lb N/A M16 x 75
N/A B-Loc 9.6730 Inch (in) Inside Diameter Keyless Bushing N/A 19.1000 in N/A 9.6730 in N/A 362 ft·lb N/A M20 x 100
N/A B-Loc 9.6730 Inch (in) Inside Diameter Keyless Bushing N/A 19.1000 in N/A 9.6730 in N/A 362 ft·lb N/A M20 x 120
N/A B-Loc 10.3180 Inch (in) Inside Diameter Keyless Bushing N/A 20.4800 in N/A 10.3180 in N/A 362 ft·lb N/A M20 x 100
N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 24 mm N/A 16 N·m N/A M6 x 35
N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 28 mm N/A 16 N·m N/A M6 x 35
N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 32 mm N/A 16 N·m N/A M6 x 45
N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 38 mm N/A 41 N·m N/A M8 x 50
N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 42 mm N/A 41 N·m N/A M8 x 50
N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 48 mm N/A 41 N·m N/A M8 x 55
N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing N/A 115 mm N/A 75 mm N/A 81 N·m N/A M10 x 60
N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing N/A 125 mm N/A 85 mm N/A 81 N·m N/A M10 x 60
N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing N/A 135 mm N/A 95 mm N/A 81 N·m N/A M10 x 60
N/A B-Loc 170 Millimeter (mm) Inside Diameter Keyless Bushing N/A 225 mm N/A 170 mm N/A 348 N·m N/A M16 x 110
N/A B-Loc 180 Millimeter (mm) Inside Diameter Keyless Bushing N/A 235 mm N/A 180 mm N/A 348 N·m N/A M16 x 110
N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing N/A 250 mm N/A 190 mm N/A 348 N·m N/A M16 x 110
N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing N/A 325 mm N/A 260 mm N/A 348 N·m N/A M16 x 110
N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing N/A 355 mm N/A 280 mm N/A 678 N·m N/A M20 x 130
N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing N/A 375 mm N/A 300 mm N/A 678 N·m N/A M20 x 130
N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing N/A 405 mm N/A 320 mm N/A 678 N·m N/A M20 x 130
N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing N/A 425 mm N/A 340 mm N/A 678 N·m N/A M20 x 130
N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing N/A 455 mm N/A 360 mm N/A 915 N·m N/A M22 x 150
N/A B-Loc 380 Millimeter (mm) Inside Diameter Keyless Bushing N/A 475 mm N/A 380 mm N/A 915 N·m N/A M22 x 150
N/A B-Loc 400 Millimeter (mm) Inside Diameter Keyless Bushing N/A 495 mm N/A 400 mm N/A 915 N·m N/A M22 x 150
N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing N/A 2.1650 in N/A 1.1250 in N/A 12 ft·lb N/A M6 x 35
351 - 375 of 806 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »