COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
426 - 450 of 806 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 32 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing N/A 65 mm N/A 38 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 42 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing N/A 85 mm N/A 55 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing N/A 95 mm N/A 65 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing N/A 115 mm N/A 75 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing N/A 120 mm N/A 80 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing N/A 135 mm N/A 95 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing N/A 155 mm N/A 110 mm N/A 122 N·m N/A M12 x 35
N/A B-Loc 160 Millimeter (mm) Inside Diameter Keyless Bushing N/A 210 mm N/A 160 mm N/A 183 N·m N/A M14 x 40
N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing N/A 305 mm N/A 240 mm N/A 297 N·m N/A M16 x 45
N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing N/A 1.8500 in N/A 0.8750 in N/A 10 ft·lb N/A M6 x 20
N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing N/A 2.9530 in N/A 1.6875 in N/A 25 ft·lb N/A M8 x 25
N/A B-Loc 1.8750 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 1.8750 in N/A 25 ft·lb N/A M8 x 25
N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing N/A 3.3460 in N/A 2.1250 in N/A 25 ft·lb N/A M8 x 25
N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A 3.5430 in N/A 2.3750 in N/A 25 ft·lb N/A M8 x 25
N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A 3.7400 in N/A 2.5625 in N/A 25 ft·lb N/A M8 x 25
N/A B-Loc 2.6875 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.6875 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.7500 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.8750 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 3.2500 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing N/A 4.9210 in N/A 3.3750 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.5000 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing N/A 5.3150 in N/A 3.7500 in N/A 50 ft·lb N/A M10 x 30
N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.9375 in N/A 90 ft·lb N/A M12 x 35
426 - 450 of 806 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »