Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376835 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 4.0000 in | Installation Torque N/A 90 ft·lb | Screw Size N/A M12 x 35 |
| 02376836 | N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.1020 in | Inside Diameter N/A 4.4375 in | Installation Torque N/A 90 ft·lb | Screw Size N/A M12 x 35 |
| 03553580 | N/A B-Loc 4.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.7500 in | Installation Torque N/A 90 ft·lb | Screw Size N/A M12 x 35 |
| 02376837 | N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 4.9375 in | Installation Torque N/A 135 ft·lb | Screw Size N/A M14 x 40 |
| 02376839 | N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.8740 in | Inside Diameter N/A 5.9375 in | Installation Torque N/A 135 ft·lb | Screw Size N/A M14 x 40 |
| 02376841 | N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.2520 in | Inside Diameter N/A 6.9375 in | Installation Torque N/A 135 ft·lb | Screw Size N/A M14 x 40 |
| 02376976 | N/A B-Loc 18 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 18 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376733 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376738 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 80 mm | Inside Diameter N/A 48 mm | Installation Torque N/A 35 N·m | Screw Size N/A M8 x 22 |
| 02376743 | N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 125 mm | Inside Diameter N/A 85 mm | Installation Torque N/A 69 N·m | Screw Size N/A M10 x 25 |
| 02376751 | N/A B-Loc 150 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 200 mm | Inside Diameter N/A 150 mm | Installation Torque N/A 123 N·m | Screw Size N/A M12 x 35 |
| 03553626 | N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 355 mm | Inside Diameter N/A 280 mm | Installation Torque N/A 397 N·m | Screw Size N/A M18 x 60 |
| 03553627 | N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 375 mm | Inside Diameter N/A 300 mm | Installation Torque N/A 397 N·m | Screw Size N/A M18 x 60 |
| 03553629 | N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 405 mm | Inside Diameter N/A 320 mm | Installation Torque N/A 569 N·m | Screw Size N/A M20 x 70 |
| 03553630 | N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 425 mm | Inside Diameter N/A 340 mm | Installation Torque N/A 569 N·m | Screw Size N/A M20 x 70 |
| 03553631 | N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 455 mm | Inside Diameter N/A 360 mm | Installation Torque N/A 766 N·m | Screw Size N/A M22 x 80 |
| 02772655 | N/A B-Loc 380 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 475 mm | Inside Diameter N/A 380 mm | Installation Torque N/A 766 N·m | Screw Size N/A M22 x 80 |
| 03553633 | N/A B-Loc 400 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 495 mm | Inside Diameter N/A 400 mm | Installation Torque N/A 766 N·m | Screw Size N/A M22 x 80 |
| 00234536 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1590 in | Inside Diameter N/A 1.1875 in | Installation Torque N/A 11 ft·lb | Screw Size N/A M6 x 18 |
| 00234551 | N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3650 in | Inside Diameter N/A 1.3750 in | Installation Torque N/A 11 ft·lb | Screw Size N/A M6 x 18 |
| 00234630 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.5310 in | Inside Diameter N/A 2.3750 in | Installation Torque N/A 26 ft·lb | Screw Size N/A M8 x 22 |
| 00234666 | N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3370 in | Inside Diameter N/A 2.7500 in | Installation Torque N/A 51 ft·lb | Screw Size N/A M10 x 25 |
| 00234673 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.5280 in | Inside Diameter N/A 2.8750 in | Installation Torque N/A 51 ft·lb | Screw Size N/A M10 x 25 |
| 03553628 | N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.9210 in | Inside Diameter N/A 3.2500 in | Installation Torque N/A 51 ft·lb | Screw Size N/A M10 x 25 |
| 00234726 | N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.3050 in | Inside Diameter N/A 3.7500 in | Installation Torque N/A 51 ft·lb | Screw Size N/A M10 x 25 |