COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
476 - 500 of 806 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

N/A B-Loc 3.8750 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.8750 in N/A 91 ft·lb N/A M12 x 30
N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.9375 in N/A 91 ft·lb N/A M12 x 30
N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing N/A 7.0870 in N/A 5.0000 in N/A 91 ft·lb N/A M12 x 35
N/A B-Loc 5.5000 Inch (in) Inside Diameter Keyless Bushing N/A 7.4920 in N/A 5.5000 in N/A 91 ft·lb N/A M12 x 35
N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing N/A 8.8580 in N/A 6.4375 in N/A 138 ft·lb N/A M14 x 40
N/A B-Loc 7.5000 Inch (in) Inside Diameter Keyless Bushing N/A 9.8230 in N/A 7.5000 in N/A 138 ft·lb N/A M14 x 45
N/A B-Loc 7.8750 Inch (in) Inside Diameter Keyless Bushing N/A 10.2360 in N/A 7.8750 in N/A 138 ft·lb N/A M14 x 45
N/A B-Loc 14 Millimeter (mm) Inside Diameter Keyless Bushing N/A 28 mm N/A 14 mm N/A 5 N·m N/A M4 x 12
N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing N/A 28 mm N/A 15 mm N/A 5 N·m N/A M4 x 12
N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 19 mm N/A 16 N·m N/A M6 x 20
N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing N/A 47 mm N/A 20 mm N/A 16 N·m N/A M6 x 20
N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing N/A 50 mm N/A 24 mm N/A 16 N·m N/A M6 x 20
N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 32 mm N/A 16 N·m N/A M6 x 20
N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 42 mm N/A 41 N·m N/A M8 x 25
N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 48 mm N/A 41 N·m N/A M8 x 25
N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing N/A 95 mm N/A 65 mm N/A 41 N·m N/A M8 x 25
N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing N/A 110 mm N/A 70 mm N/A 81 N·m N/A M10 x 30
N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing N/A 125 mm N/A 85 mm N/A 81 N·m N/A M10 x 30
N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing N/A 135 mm N/A 95 mm N/A 81 N·m N/A M10 x 30
N/A B-Loc 130 Millimeter (mm) Inside Diameter Keyless Bushing N/A 180 mm N/A 130 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 150 Millimeter (mm) Inside Diameter Keyless Bushing N/A 200 mm N/A 150 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing N/A 250 mm N/A 190 mm N/A 225 N·m N/A M14 x 40
N/A B-Loc 220 Millimeter (mm) Inside Diameter Keyless Bushing N/A 285 mm N/A 220 mm N/A 348 N·m N/A M16 x 45
N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing N/A 305 mm N/A 240 mm N/A 348 N·m N/A M16 x 45
N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing N/A 325 mm N/A 260 mm N/A 348 N·m N/A M16 x 45
476 - 500 of 806 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »