Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 05817597 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817598 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 30 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817599 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 30 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817600 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 32 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817601 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 32 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817602 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 35 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 20 |
| 05817603 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 35 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 25 |
| 05817604 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 70 mm | Inside Diameter N/A 38 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 25 |
| 05817605 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 70 mm | Inside Diameter N/A 38 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817606 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 70 mm | Inside Diameter N/A 40 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 25 |
| 05817607 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 70 mm | Inside Diameter N/A 40 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817608 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 76 mm | Inside Diameter N/A 42 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 25 |
| 05817609 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 76 mm | Inside Diameter N/A 42 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817610 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 76 mm | Inside Diameter N/A 45 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 25 |
| 05817611 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 76 mm | Inside Diameter N/A 45 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817612 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 48 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817613 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 48 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 40 |
| 05817614 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 50 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817615 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 50 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 40 |
| 05817616 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 55 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 30 |
| 05817617 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 55 mm | Installation Torque N/A 10 N·m | Screw Size N/A M5 x 40 |
| 05817618 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 105 mm | Inside Diameter N/A 60 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 35 |
| 05817619 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 105 mm | Inside Diameter N/A 60 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 45 |
| 05817620 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 105 mm | Inside Diameter N/A 65 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 35 |
| 05817621 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 105 mm | Inside Diameter N/A 65 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 45 |