Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376770 | N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.1500 in | Inside Diameter N/A 2.0000 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376772 | N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3460 in | Inside Diameter N/A 2.1250 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 01145753 | N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3460 in | Inside Diameter N/A 2.1875 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 01145935 | N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.5430 in | Inside Diameter N/A 2.2500 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376775 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.5430 in | Inside Diameter N/A 2.3750 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 01145822 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.4375 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376776 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.5000 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376777 | N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.5625 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 55 |
| 02376778 | N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3310 in | Inside Diameter N/A 2.6250 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376780 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3307 in | Inside Diameter N/A 2.8750 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376781 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3307 in | Inside Diameter N/A 2.8750 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376782 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 2.9375 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376783 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 3.0000 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376785 | N/A B-Loc 3.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 3.2500 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376786 | N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.3750 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376787 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.4375 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376788 | N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.5000 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376789 | N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 3.7500 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376969 | N/A B-Loc 3.8750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 3.8750 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376790 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 4.0000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376792 | N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.4375 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376793 | N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.5000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376795 | N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 4.9375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 90 |
| 02376796 | N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 5.0000 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 90 |
| 02376972 | N/A B-Loc 5.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.4800 in | Inside Diameter N/A 5.2500 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 90 |