Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02246435 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1650 in | Inside Diameter N/A 1.1250 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376811 | N/A B-Loc 1.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.1650 in | Inside Diameter N/A 1.1875 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376812 | N/A B-Loc 1.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3620 in | Inside Diameter N/A 1.2500 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376813 | N/A B-Loc 1.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.3620 in | Inside Diameter N/A 1.3750 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376814 | N/A B-Loc 1.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.5590 in | Inside Diameter N/A 1.4375 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376815 | N/A B-Loc 1.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.5590 in | Inside Diameter N/A 1.5000 in | Installation Torque N/A 10 ft·lb | Screw Size N/A M6 x 20 |
| 02376816 | N/A B-Loc 1.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.6250 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376817 | N/A B-Loc 1.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.7500 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376819 | N/A B-Loc 1.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.1500 in | Inside Diameter N/A 1.9375 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376820 | N/A B-Loc 2.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.1500 in | Inside Diameter N/A 2.0000 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376822 | N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3460 in | Inside Diameter N/A 2.1875 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376823 | N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.5430 in | Inside Diameter N/A 2.2500 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376825 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.4375 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376826 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.5000 in | Installation Torque N/A 25 ft·lb | Screw Size N/A M8 x 25 |
| 02376830 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.5280 in | Inside Diameter N/A 2.9375 in | Installation Torque N/A 50 ft·lb | Screw Size N/A M10 x 30 |
| 01477992 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 3.0000 in | Installation Torque N/A 50 ft·lb | Screw Size N/A M10 x 30 |
| 02376832 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.4375 in | Installation Torque N/A 50 ft·lb | Screw Size N/A M10 x 30 |
| 02376732 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 20 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376734 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 24 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376735 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 25 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376736 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 01451780 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 30 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376737 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 32 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376728 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 35 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |
| 02376729 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 65 mm | Inside Diameter N/A 38 mm | Installation Torque N/A 15 N·m | Screw Size N/A M6 x 18 |