Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 01325257 | N/A Fenner 0.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 0.3750 in | Length Through Bore N/A 0.8750 in | Outside Diameter N/A 0.75 in | Overall Length N/A 7/8 in |
| 01329212 | N/A Fenner 8 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 8 mm | Length Through Bore N/A 22 mm | Outside Diameter N/A 19 mm | Overall Length N/A 22 mm |
| 04602054 | N/A Fenner 1.0000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 1.0000 in | Length Through Bore N/A 1.3438 in | Outside Diameter N/A 1.50 in | Overall Length N/A 1-11/32 in |
| 01326331 | N/A Fenner 1.3750 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 1.3750 in | Length Through Bore N/A 2.7500 in | Outside Diameter N/A 2.3750 in | Overall Length N/A 2-3/4 in |
| 02858479 | N/A Fenner 17 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 17 mm | Length Through Bore N/A 38.1 mm | Outside Diameter N/A 38 mm | Overall Length N/A 38.1 mm |
| 01329803 | N/A Fenner 48 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 48 mm | Length Through Bore N/A 90.5 mm | Outside Diameter N/A 73 mm | Overall Length N/A 90.5 mm |
| 01325070 | N/A Fenner 2.4375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 2.4375 in | Length Through Bore N/A 3.8750 in | Outside Diameter N/A 3.3750 in | Overall Length N/A 3-7/8 in |
| 01329725 | N/A Fenner 40 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 40 mm | Length Through Bore N/A 79.4 mm | Outside Diameter N/A 67 mm | Overall Length N/A 79.4 mm |
| 01329957 | N/A Fenner 75 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 75 mm | Length Through Bore N/A 108 mm | Outside Diameter N/A 100 mm | Overall Length N/A 108 mm |
| 01324946 | N/A Fenner 2.5000 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 2.5000 in | Length Through Bore N/A 3.8750 in | Outside Diameter N/A 3.3750 in | Overall Length N/A 3-7/8 in |
| 01329751 | N/A Fenner 42 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 42 mm | Length Through Bore N/A 79.4 mm | Outside Diameter N/A 67 mm | Overall Length N/A 79.4 mm |
| 01329240 | N/A Fenner 9 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 9 mm | Length Through Bore N/A 22 mm | Outside Diameter N/A 19 mm | Overall Length N/A 22 mm |
| 01329269 | N/A Fenner 10 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 10 mm | Length Through Bore N/A 25.5 mm | Outside Diameter N/A 22.5 mm | Overall Length N/A 25.5 mm |
| 01324697 | N/A Fenner 1.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 1.9375 in | Length Through Bore N/A 3.5625 in | Outside Diameter N/A 2.8750 in | Overall Length N/A 3-9/16 in |
| 01328882 | N/A Fenner 2.1250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 2.1250 in | Length Through Bore N/A 3.7500 in | Outside Diameter N/A 3.1250 in | Overall Length N/A 3-3/4 in |
| 01324569 | N/A Fenner 1.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 1.7500 in | Length Through Bore N/A 3.1250 in | Outside Diameter N/A 2-5/8 in | Overall Length N/A 3-1/8 in |
| 01326981 | N/A Fenner 18 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 18 mm | Length Through Bore N/A 38.1 mm | Outside Diameter N/A 38 mm | Overall Length N/A 38.1 mm |
| 01329595 | N/A Fenner 32 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 32 mm | Length Through Bore N/A 57.2 mm | Outside Diameter N/A 51 mm | Overall Length N/A 57.2 mm |
| 01329351 | N/A Fenner 15 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 15 mm | Length Through Bore N/A 38.1 mm | Outside Diameter N/A 38 mm | Overall Length N/A 38.1 mm |
| 01328523 | N/A Fenner 2.1875 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 2.1875 in | Length Through Bore N/A 3.7500 in | Outside Diameter N/A 3.1250 in | Overall Length N/A 3-3/4 in |
| 01329931 | N/A Fenner 70 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 70 mm | Length Through Bore N/A 103.2 mm | Outside Diameter N/A 92 mm | Overall Length N/A 103.2 mm |
| 01329541 | N/A Fenner 28 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 28 mm | Length Through Bore N/A 57.2 mm | Outside Diameter N/A 51 mm | Overall Length N/A 57.2 mm |
| 01536784 | N/A Fenner 7 Millimeter (mm) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 7 mm | Length Through Bore N/A 22 mm | Outside Diameter N/A 19 mm | Overall Length N/A 22 mm |
| 01325320 | N/A Fenner 2.9375 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 2.9375 in | Length Through Bore N/A 4.2500 in | Outside Diameter N/A 3-7/8 in | Overall Length N/A 4-1/4 in |
| 01325682 | N/A Fenner 0.7500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing | Inside Diameter N/A 0.7500 in | Length Through Bore N/A 1.5000 in | Outside Diameter N/A 1.50 in | Overall Length N/A 1-1/2 in |