Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 04298253 | N/A Climax Metal 1.8750 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.8750 in | Coupling Length N/A 2.8930 in | Length Through Bore N/A 2.6760 in | Maximum Transmitted Torque N/A 3207 ft·lb |
| 04298267 | N/A Climax Metal 2.7500 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-3/4 in | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.4640 in | Maximum Transmitted Torque N/A 8797 ft·lb |
| 04298276 | N/A Climax Metal 3.6250 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.6250 in | Coupling Length N/A 4.8820 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 16819 ft·lb |
| 02771512 | N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 41 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 16 mm | Coupling Length N/A 0.8070 in | Length Through Bore N/A 0.6693 in | Maximum Transmitted Torque N/A 1129 ft·lb |
| 02771624 | N/A Climax Metal 4.0000 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.0000 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 20811 ft·lb |
| 04298176 | N/A Climax Metal 24 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 24 mm | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 592 ft·lb |
| 02771646 | N/A Climax Metal 62 Millimeter (mm) Bore Diameter and 110 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 62 mm | Coupling Length N/A 1.2990 in | Length Through Bore N/A 1.1420 in | Maximum Transmitted Torque N/A 23945 ft·lb |
| 02771621 | N/A Climax Metal 3.4375 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.4375 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 13064 ft·lb |
| 04298278 | N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.8750 in | Coupling Length N/A 4.8820 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 17979 ft·lb |
| 02771888 | N/A Climax Metal 7.7500 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 7.7500 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 108895 ft·lb |
| 02771862 | N/A Climax Metal 180 Millimeter (mm) Bore Diameter and 235 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 180 mm | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 93350 ft·lb |
| 04298271 | N/A Climax Metal 3.1250 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.1250 in | Coupling Length N/A 4.410 in | Length Through Bore N/A 4.0950 in | Maximum Transmitted Torque N/A 12082 ft·lb |
| 02771608 | N/A Climax Metal 2.1250 Inch (in) Bore Diameter and 3.3465 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.1250 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 3690 ft·lb |
| 02771631 | N/A Climax Metal 5.4375 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 5.4375 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 48428 ft·lb |
| 04298316 | N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 485 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 300 mm | Coupling Length N/A 7.4410 in | Length Through Bore N/A 6.9290 in | Maximum Transmitted Torque N/A 747923 ft·lb |
| 04298274 | N/A Climax Metal 3.4375 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.4375 in | Coupling Length N/A 4.8820 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 15949 ft·lb |
| 04298270 | N/A Climax Metal 3.0000 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.0000 in | Coupling Length N/A 4.410 in | Length Through Bore N/A 4.0950 in | Maximum Transmitted Torque N/A 11599 ft·lb |
| 04298303 | N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 185 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 110 mm | Coupling Length N/A 2.6140 in | Length Through Bore N/A 2.3620 in | Maximum Transmitted Torque N/A 91622 ft·lb |
| 02771643 | N/A Climax Metal 44 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 44 mm | Coupling Length N/A 1.1020 in | Length Through Bore N/A 0.9450 in | Maximum Transmitted Torque N/A 14815 ft·lb |
| 04298306 | N/A Climax Metal 155 Millimeter (mm) Bore Diameter and 263 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 155 mm | Coupling Length N/A 3.4450 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 181196 ft·lb |
| 04298277 | N/A Climax Metal 3.7500 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.7500 in | Coupling Length N/A 4.8820 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 17399 ft·lb |
| 02771864 | N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 260 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 200 mm | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 110637 ft·lb |
| 02771511 | N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 38 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 14 mm | Coupling Length N/A 0.7280 in | Length Through Bore N/A 0.0591 in | Maximum Transmitted Torque N/A 1395 ft·lb |
| 04298247 | N/A Climax Metal 1.3750 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.3750 in | Coupling Length N/A 2.0470 in | Length Through Bore N/A 1.8900 in | Maximum Transmitted Torque N/A 980 ft·lb |
| 02771441 | N/A Climax Metal 1.5000 Inch (in) Bore Diameter and 2.9528 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1-1/2 in | Coupling Length N/A 2.4410 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 2026 ft·lb |