Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 04298251 | N/A Climax Metal 1.6875 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.6875 in | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 2021 ft·lb |
| 02771440 | N/A Climax Metal 1.3750 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.3750 in | Coupling Length N/A 2.3620 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 1005 ft·lb |
| 02771622 | N/A Climax Metal 3.5000 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.5000 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 13301 ft·lb |
| 02771613 | N/A Climax Metal 2.6875 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.6875 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 8511 ft·lb |
| 04298281 | N/A Climax Metal 4.2500 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.2500 in | Coupling Length N/A 5.2750 in | Length Through Bore N/A 4.9600 in | Maximum Transmitted Torque N/A 24648 ft·lb |
| 02771866 | N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 240 mm | Coupling Length N/A 6.5350 in | Length Through Bore N/A 5.9060 in | Maximum Transmitted Torque N/A 165956 ft·lb |
| 04298256 | N/A Climax Metal 2.0000 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.0000 in | Coupling Length N/A 2.8930 in | Length Through Bore N/A 2.6760 in | Maximum Transmitted Torque N/A 3421 ft·lb |
| 02771603 | N/A Climax Metal 1.4375 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.4375 in | Coupling Length N/A 2.3620 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 1051 ft·lb |
| 02771863 | N/A Climax Metal 190 Millimeter (mm) Bore Diameter and 250 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 190 mm | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 105106 ft·lb |
| 02771518 | N/A Climax Metal 30 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 30 mm | Coupling Length N/A 0.9250 in | Length Through Bore N/A 0.7874 in | Maximum Transmitted Torque N/A 3894 ft·lb |
| 02771615 | N/A Climax Metal 2.8750 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.8750 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 9105 ft·lb |
| 02771707 | N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 155 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 90 mm | Coupling Length N/A 1.7050 in | Length Through Bore N/A 1.4960 in | Maximum Transmitted Torque N/A 45878 ft·lb |
| 02771634 | N/A Climax Metal 6.0000 Inch (in) Bore Diameter and 8.2677 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 6.0000 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 61072 ft·lb |
| 04298266 | N/A Climax Metal 2.6875 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.6875 in | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.4640 in | Maximum Transmitted Torque N/A 8597 ft·lb |
| 02771877 | N/A Climax Metal 80 Millimeter (mm) Bore Diameter and 120 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 80 mm | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 10972 ft·lb |
| 04298262 | N/A Climax Metal 2.4375 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-7/16 in | Coupling Length N/A 3.2870 in | Length Through Bore N/A 3.0710 in | Maximum Transmitted Torque N/A 5003 ft·lb |
| 02771868 | N/A Climax Metal 28 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 28 mm | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 691 ft·lb |
| 02771882 | N/A Climax Metal 3.6250 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.6250 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 13776 ft·lb |
| 02771648 | N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 90 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 50 mm | Coupling Length N/A 1.220 in | Length Through Bore N/A 1.0630 in | Maximum Transmitted Torque N/A 17122 ft·lb |
| 04298265 | N/A Climax Metal 2.6250 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.6250 in | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.4640 in | Maximum Transmitted Torque N/A 8397 ft·lb |
| 04298264 | N/A Climax Metal 2.5625 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.5625 in | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.4640 in | Maximum Transmitted Torque N/A 8197 ft·lb |
| 04298304 | N/A Climax Metal 125 Millimeter (mm) Bore Diameter and 215 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 125 mm | Coupling Length N/A 2.8940 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 137033 ft·lb |
| 02771625 | N/A Climax Metal 4.3750 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.3750 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 24831 ft·lb |
| 04298252 | N/A Climax Metal 1.7500 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1-3/4 in | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 2095 ft·lb |
| 04298236 | N/A Climax Metal 0.6250 Inch (in) Bore Diameter and 2.0472 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 0.6250 in | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 167 ft·lb |