Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 04298237 | N/A Climax Metal 0.6875 Inch (in) Bore Diameter and 2.0472 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 0.6875 in | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 184 ft·lb |
| 04298239 | N/A Climax Metal 0.8125 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 0.8125 in | Coupling Length N/A 1.7320 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 362 ft·lb |
| 04298330 | N/A Climax Metal 80 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 80 mm | Coupling Length N/A 2.0630 in | Length Through Bore N/A 1.8110 in | Maximum Transmitted Torque N/A 55120 ft·lb |
| 02771610 | N/A Climax Metal 2.5000 Inch (in) Bore Diameter and 3.7402 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-1/2 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4823 ft·lb |
| 04298313 | N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 240 mm | Coupling Length N/A 6.1810 in | Length Through Bore N/A 5.6690 in | Maximum Transmitted Torque N/A 554762 ft·lb |
| 02771857 | N/A Climax Metal 120 Millimeter (mm) Bore Diameter and 165 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 120 mm | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 31283 ft·lb |
| 04298250 | N/A Climax Metal 1.6250 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.6250 in | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 1946 ft·lb |
| 02771708 | N/A Climax Metal 100 Millimeter (mm) Bore Diameter and 170 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 100 mm | Coupling Length N/A 1.9020 in | Length Through Bore N/A 1.6930 in | Maximum Transmitted Torque N/A 59252 ft·lb |
| 02771867 | N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 325 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 260 mm | Coupling Length N/A 6.5350 in | Length Through Bore N/A 5.9060 in | Maximum Transmitted Torque N/A 188775 ft·lb |
| 04298315 | N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 460 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 280 mm | Coupling Length N/A 7.2830 in | Length Through Bore N/A 6.7720 in | Maximum Transmitted Torque N/A 747252 ft·lb |
| 04298308 | N/A Climax Metal 175 Millimeter (mm) Bore Diameter and 300 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 175 mm | Coupling Length N/A 3.8580 in | Length Through Bore N/A 3.4650 in | Maximum Transmitted Torque N/A 235261 ft·lb |
| 04298312 | N/A Climax Metal 220 Millimeter (mm) Bore Diameter and 370 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 220 mm | Coupling Length N/A 5.6690 in | Length Through Bore N/A 5.2760 in | Maximum Transmitted Torque N/A 461796 ft·lb |
| 02771716 | N/A Climax Metal 195 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 195 mm | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 291894 ft·lb |
| 02771604 | N/A Climax Metal 1.6250 Inch (in) Bore Diameter and 2.9528 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.6250 in | Coupling Length N/A 2.4410 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 2195 ft·lb |
| 02771869 | N/A Climax Metal 30 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 30 mm | Coupling Length N/A 1.8110 in | Length Through Bore N/A 1.5750 in | Maximum Transmitted Torque N/A 740 ft·lb |
| 04298254 | N/A Climax Metal 1.9375 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.9375 in | Coupling Length N/A 2.8930 in | Length Through Bore N/A 2.6760 in | Maximum Transmitted Torque N/A 3314 ft·lb |
| 02771618 | N/A Climax Metal 3.1250 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.1250 in | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 10887 ft·lb |
| 02771642 | N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 8.0000 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 112408 ft·lb |
| 02771611 | N/A Climax Metal 2.5625 Inch (in) Bore Diameter and 3.7402 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.5625 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4944 ft·lb |
| 04298326 | N/A Climax Metal 55 Millimeter (mm) Bore Diameter and 105 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 55 mm | Coupling Length N/A 1.7440 in | Length Through Bore N/A 1.5350 in | Maximum Transmitted Torque N/A 30451 ft·lb |
| 02771637 | N/A Climax Metal 6.9375 Inch (in) Bore Diameter and 9.2520 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 6.9375 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 91386 ft·lb |
| 04298249 | N/A Climax Metal 1.5000 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1-1/2 in | Coupling Length N/A 2.4220 in | Length Through Bore N/A 2.2050 in | Maximum Transmitted Torque N/A 1796 ft·lb |
| 04298302 | N/A Climax Metal 100 Millimeter (mm) Bore Diameter and 170 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 100 mm | Coupling Length N/A 2.3780 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 77014 ft·lb |
| 04298268 | N/A Climax Metal 2.8750 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.8750 in | Coupling Length N/A 3.740 in | Length Through Bore N/A 3.4640 in | Maximum Transmitted Torque N/A 9197 ft·lb |
| 02771641 | N/A Climax Metal 7.9375 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 7.9375 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 111529 ft·lb |